SWAU085F July   2011  – January 2022

 

  1.   Trademarks
  2.   Revision History
  3. 1Requirements
    1. 1.1 System Requirements
    2. 1.2 Configuration Requirements
  4. 2Installation
  5. 3Modes of Operation
    1. 3.1 Serial Port Mode
    2. 3.2 USB Over Android Debug Bridge (ADB) Mode
    3. 3.3 Operational Mode
  6. 4Connection and Firmware Download
    1. 4.1 Register Reads and Writes
    2. 4.2 Power Mode Menu
      1. 4.2.1 Awake Mode
      2. 4.2.2 Listen Mode
      3. 4.2.3 ELP Mode
      4. 4.2.4 Gating Mode
    3. 4.3 Antenna Mode Menu
      1. 4.3.1 Supported Antenna Configuration
      2. 4.3.2 5-GHz Diversity (WL1837MOD and WL1807MOD Only)
  7. 5RX Tab
    1. 5.1 RX Statistics Area
    2. 5.2 Sensitivity Measurements
      1. 5.2.1 Sensitivity Testing Procedure
  8. 6TX Tab
    1. 6.1 TX Packets Section
    2. 6.2 TX Tab Overall Output Power Area
    3. 6.3 TX Tab Tones Area
    4. 6.4 TX Duty Cycle Configuration
    5. 6.5 Output Power Test on the WiLink 8 Device
      1. 6.5.1 TX Testing Procedure
  9. 7Terms and Abbreviations

TX Tab Overall Output Power Area

The Overall Output Power area of the WLAN 18xx FW TX tab controls output power using a slider or a menu, allowing the desired power level to be set manually in dBm. To deliver maximum power to the antenna, select 30.000 dBm power and check the SoC Limits box.

To pass regulatory certification, additional power limitations are required on specific channels. To enable the limitations specified by the .INI file, click the Channel Limits box (for more information on power limits, see the WL18xx INI File User Guide.

Figure 6-2 shows the Overall Output Power area.

GUID-1DCD744D-9D8C-45F5-ACDB-DCD36CD0BC03-low.png Figure 6-2 Overall Output Power Area
Note:

Analog Setting, Antenna, dBPsat, and Lite Mode are for internal TI use only.