SWAU085F July   2011  – January 2022

 

  1.   Trademarks
  2.   Revision History
  3. 1Requirements
    1. 1.1 System Requirements
    2. 1.2 Configuration Requirements
  4. 2Installation
  5. 3Modes of Operation
    1. 3.1 Serial Port Mode
    2. 3.2 USB Over Android Debug Bridge (ADB) Mode
    3. 3.3 Operational Mode
  6. 4Connection and Firmware Download
    1. 4.1 Register Reads and Writes
    2. 4.2 Power Mode Menu
      1. 4.2.1 Awake Mode
      2. 4.2.2 Listen Mode
      3. 4.2.3 ELP Mode
      4. 4.2.4 Gating Mode
    3. 4.3 Antenna Mode Menu
      1. 4.3.1 Supported Antenna Configuration
      2. 4.3.2 5-GHz Diversity (WL1837MOD and WL1807MOD Only)
  7. 5RX Tab
    1. 5.1 RX Statistics Area
    2. 5.2 Sensitivity Measurements
      1. 5.2.1 Sensitivity Testing Procedure
  8. 6TX Tab
    1. 6.1 TX Packets Section
    2. 6.2 TX Tab Overall Output Power Area
    3. 6.3 TX Tab Tones Area
    4. 6.4 TX Duty Cycle Configuration
    5. 6.5 Output Power Test on the WiLink 8 Device
      1. 6.5.1 TX Testing Procedure
  9. 7Terms and Abbreviations

TX Tab Tones Area

Figure 6-3 shows the Tones area of the TX tab.

GUID-D813A709-EBB3-4313-8430-EDBBFC4260CD-low.png Figure 6-3 TX Tones Area

To create and transmit the CW of a signal, select one of the following tone options and then click the Start TX Packet (Cont.) button on the TX tab:

  • Silence: TX chain is ON and operational, but no signal is transmitted.
  • Carrier Feedthrough: TX chain is ON and operational, and the LO is transmitted.
  • Single Tone: TX chain is ON and operational, and a sinusoidal signal is transmitted with the following configuration options
    • Analog gain step
    • Offset from the carrier frequency (in OFDM bins)