SNVSA75D November 2015 – May 2017
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | VIN | A | Input power pin as well as the positive input for an optional current sense resistor. |
2 | LDO | A | Output of internal LDO; connect a 1-μF decoupling capacitor between this pin and noise-free ground. |
3 | FSET | A | DC-DC (boost or SEPIC) switching-frequency-setting resistor; for normal operation, resistor value from 24 kΩ to 219 kΩ must be connected between this pin and ground. |
4 | VDDIO/EN | I | Enable input for the device as well as supply input (VDDIO) for digital pins |
5 | FAULT | OD | Fault signal output. If unused, this pin may be left floating. |
6 | SYNC | I | Input for synchronizing boost. If synchronization is not used, connect this pin to GND to disable spread spectrum or to VDDIO/EN to enable spread spectrum. |
7 | PWM | I | PWM dimming input. |
8 | NC | No internal connection | |
9 | GND | G | Ground. |
10 | ISET | A | LED current setting resistor; for normal operation, resistor value from 24 kΩ to 129 kΩ must be connected between this pin and ground. |
11 | GND | G | Ground. |
12 | NC | — | No internal connection |
13 | NC | — | No internal connection |
14 | OUT2 | A | Current sink output. This pin must be connected to GND if not used. |
15 | OUT1 | A | Current sink output. This pin must be connected to GND if not used. |
16 | FB | A | DC-DC (boost or SEPIC) feedback input; for normal operation this pin must be connected to the middle of a resistor divider between VOUT and ground using feedback resistor values from 5 kΩ to 150 kΩ. |
17 | PGND | G | DC-DC (boost or SEPIC) power ground. |
18 | SW | A | DC-DC (boost or SEPIC) switch pin. |
19 | SD | A | Power-line FET control. |
20 | VSENSE_N | A | Input current sense pin. |