SNVA881 November   2019 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1 , LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1

 

  1.   Stability Considerations for LP8756x-Q1 and LP8752x-Q1
    1.     Trademarks
    2. 1 Introduction
    3. 2 Stability Target
    4. 3 Use Cases
    5. 4 Measurements
      1. 4.1 Measurement Setup
      2. 4.2 Measurement Results
    6. 5 Simulations
      1. 5.1 Simulation Model
      2. 5.2 Simulation Results
    7. 6 Summary
    8. 7 References

Measurement Results

Typical Bode diagrams for every phase configuration are shown in Figure 2, Figure 3, Figure 4 and Figure 5. Each configuration has 1000 mV output voltage and 44 µF POL capacitance.

D001_SNVA881.gifFigure 2. VOUT=1000 mV, CPOL=44 µF/phase, 1-phase configuration

D003_SNVA881.gifFigure 4. VOUT=1000 mV, CPOL=44 µF/phase, 3-phase configuration

D002_SNVA881.gifFigure 3. VOUT=1000 mV, CPOL=44 µF/phase, 2-phase configuration

D004_SNVA881.gifFigure 5. VOUT=1000 mV, CPOL=44 µF/phase, 4-phase configuration

All measurement results are listed in Table 3, Table 4, Table 5 and Table 6 for each phase configuration. Results marked with N/A were not possible to measure due to the limitations in the measurement hardware as mentioned in Section 4.1. These results can be used when selecting point of load capacitance to fulfill phase margin requirements on specific VIN and VOUT.

Table 3. Measured gain and phase margins for 1-phase configuration

VIN (V) VOUT (mV) CPOL (µF/phase) Bandwidth (kHz) Gain margin (dB) Phase margin (deg)
3.3 860 22 193.2 18.3 30.3
44 147.7 31.1 36.9
91 101.7 38.5 48.5
1000 22 201.2 17.8 32.0
44 152.4 35.3 39.1
91 104.4 N/A 50.4
1800 22 224.5 17.3 38.8
44 167.4 29.2 46.0
91 116.2 36.1 55.3
5.0 860 22 229.6 19.6 34.0
44 172.0 N/A 41.0
91 114.6 N/A 52.0
1000 22 219.0 19.9 30.8
44 164.7 N/A 37.5
91 112.1 N/A 48.4
1800 22 245.7 17.7 39.2
44 181.4 30.9 45.4
91 124.9 39.4 55.4
3300 22 296.9 13.8 45.4
44 207.5 26.9 51.9
91 152.5 26.2 58.1

Table 4. Measured gain and phase margins for 2-phase configuration

VIN (V) VOUT (mV) CPOL (µF/phase) Bandwidth (kHz) Gain margin (dB) Phase margin (deg)
3.3 860 22 188.2 19.0 31.9
44 143.9 35.4 39.1
91 95.2 N/A 50.4
1000 22 193.6 18.7 33.2
44 147.5 N/A 40.3
91 99.6 N/A 50.7
1800 22 209.8 18.6 36.3
44 158.8 N/A 43.3
91 110.7 N/A 52.3
5.0 860 22 223.4 22.0 35.9
44 168.1 34.5 43.7
91 108.3 N/A 54.0
1000 22 210.7 21.7 34.6
44 159.4 38.4 41.0
91 105.7 N/A 52.2
1800 22 236.3 20.6 39.9
44 174.0 N/A 46.9
91 119.4 N/A 55.0
3300 22 273.3 16.3 44.8
44 194.2 26.8 50.3
91 137.0 27.8 56.5

Table 5. Measured gain and phase margins for 3-phase configuration

VIN (V) VOUT (mV) CPOL (µF/phase) Bandwidth (kHz) Gain margin (dB) Phase margin (deg)
3.3 860 22 186.7 21.3 31.2
44 144.2 36.7 38.8
91 100.5 N/A 48.3
1000 22 193.7 19.9 32.7
44 147.4 41.5 39.8
91 102.6 N/A 49.8
1800 22 209.2 19.4 36.3
44 157.0 37.7 42.6
91 111.4 N/A 51.5
5.0 860 22 246.4 21.2 36.1
44 183.1 32.9 45.6
91 122.2 N/A 55.5
1000 22 223.9 20.7 35.0
44 166.2 35.6 42.4
91 112.5 N/A 51.5
1800 22 241.3 19.8 39.2
44 175.8 29.5 46.2
91 123.0 N/A 53.7
3300 22 287.8 15.9 42.4
44 204.6 25.8 50.1
91 146.5 27.1 55.1

Table 6. Measured gain and phase margins for 4-phase configuration

VIN (V) VOUT (mV) CPOL (µF/phase) Bandwidth (kHz) Gain margin (dB) Phase margin (deg)
3.3 860 22 180.7 20.6 31.6
44 136.9 N/A 38.3
91 95.3 N/A 48.6
1000 22 189.7 20.3 32.8
44 143.3 N/A 40.0
91 99.5 N/A 49.4
1800 22 207.6 23.4 36.5
44 153.7 N/A 42.8
91 109.7 N/A 50.8
5.0 860 22 261.0 N/A 38.0
44 194.7 N/A 48.9
91 129.5 N/A 59.8
1000 22 240.6 N/A 38.1
44 170.7 N/A 45.7
91 113.4 N/A 54.0
1800 22 231.4 31.7 39.8
44 169.0 N/A 47.4
91 118.4 N/A 54.2
3300 22 263.7 28.2 44.9
44 197.2 28.1 50.1
91 137.4 N/A 55.0