3 Revision History
Changes from Revision C (August 2017) to Revision D (September 2020)
- Change RevA register information to fit real product
(0x77)Go
- Change RevC register information to fit real product
(0x60/0x61/0x63/0x69/0x77/0x78)Go
- Change RevC Maximum LED current per Channel from 104mA to
125mAGo
- Change RevC EXT_TEMP_LEVEL_HIGH[3:0] from 7.2kΩ to
22.67kΩGo
- Change RevC EXT_TEMP_LEVEL_LOW[3:0] from N/Ato
22.67kΩGo
Changes from Revision B (June 2017) to Revision C (August 2017)
- update Table 2 to add information regarding "N" and "R" EEPROM
optionsGo
- Changed ƒSW boost value (G) from 800 kHz to 400
kHzGo
- Changed number of LED driver channels (E) from 4 strings to 1
stringGo
- Changed maximum LED currents per channel (E) from 100 mA to 400
mAGo
- Changed LED driver dimming ratio (N) from 1024:1 to
8192:1Go
- Changed LED driver (E) value from 100 mA to 400 mAGo
- Changed LED driver number of channels (E) from 4 strings to 1 string (4 channels combined)Go
- Changed LED driver current to PWM switch point value from N/A to 12.5%Go
- Added
Section 2.11
sectionGo
- Changed LED driver dimming ratio from 1024:1 to 8192:1 Go
- Changed binary value of address 65 from 11100011 to 11111011Go
- Changed 161 nF to 1.4 µF in Figure 2-11
Go
- Changed 11.2 kΩ to 85 kΩ in Figure 2-11
Go
- Changed 12 nF to 100 nF in Figure 2-11
Go
- Added
Section 2.12
sectionGo
Changes from Revision A (April 2017) to Revision B (June 2017)
- Added split table 2 into Tables 2 and 3 to accommodate additional
information; added column to Table 2 for "L" EEPROM optionGo
- Added Section 2.10 for L versionGo
Changes from Revision * (September 2016) to Revision A (April 2017)
- Added column to Table 1 for "G" EEPROM option; updated all
graphicsGo
- Added Section 2.7 for G versionGo