SNVA757D August   2017  – September 2020 LP8860-Q1

 

  1. 1LP8860-Q1 Version Summary
  2. 2Specific EEPROM Versions
    1. 2.1  A Version
    2. 2.2  B Version
    3. 2.3  C Version
    4. 2.4  D Version
    5. 2.5  E Version
    6. 2.6  F Version
    7. 2.7  G Version
    8. 2.8  H Version
    9. 2.9  J Version
    10. 2.10 L Version
    11. 2.11 N Version
    12. 2.12 R Version
  3. 3Revision History

H Version

The LP8860H-Q1 is configured for four strings × 80 mA using a 5-V VDD and PWM pin to control brightness. Table 2-15 lists detailed configurations and full EEPROM information for LP8860H-Q1.

Table 2-15 Detailed EEPROM Configuration: LP8860H-Q1
H
BoostSwitching Current Limit4 A
SYNC InputDisabled
2 × Charge PumpDisabled
Spread SpectrumDisabled
ƒSW800 kHz
VDD5 V
Initial Boost Voltage25 V
LED DriverInput Brightness Control MethodPWM pin input (direct)
Maximum LED current per channel80 mA
ISET Resistor ControlDisabled
Number of Channels4 strings
Channel Phase Shift90 degrees (4 phases)
LED Output Dimming MethodPWM
Current to PWM Switch PointN/A
Current Linearity Correction SlopeN/A
Output PWM Dimming Frequency4.883 kHz
Dimming Resolution10-bit PWM + 4-bit dither
Drive Strength and Rise Time200 ns
Dimming Ratio1024:1
Sloper105 ms + advanced slope
Driver Headroom VoltageVSAT + 50 mV
Fault HandlingShort LED Fault Threshold6.9 V
VIN OVP Level22.5
VIN UVLO Level5 V
VDD UVLO3 V
Input OCP Limit6 A
Powerline FET TypePMOS
SD Pulldown Current440 µA
Temperature CompensationInternal Temperature CompensationDisabled
External Temperature CompensationDisabled
Current Dimming Knee PointN/A
EXT_TEMP_GAIN[3:0]N/A
EXT_TEMP_LEVEL_HIGH[3:0]N/A
EXT_TEMP_LEVEL_LOW[3:0]N/A
VSYNC and PLLPLLDisabled 5-MHz oscillator
VSYNC inputDisabled
SYNC or HSYNCN/A
PWM_SYNCN/A
Pre-dividerN/A
Slow PLL DividerN/A
R_SELN/A
SEL_DividerN/A
PWM_FREQN/A
PWM_RESN/A
Table 2-16 EEPROM Register Values: LP8860H-Q1
ADDRESS (HEX) VALUE (BIN) VALUE (HEX)
6011101100EC
6111001100CC
62010111005C
6311010000D0
6411010111D7
6511100101E5
660111000070
670111011177
680111011177
690111000171
6A001110113B
6B10110111B7
6C0001011117
6D11101111EF
6E0001000010
6F100010118B
7011000100C4
710011010135
7211100101E5
730001001012
740100010145
7511000110C6
76100011008C
7711111111FF
78001111103E

Figure 2-8 shows the use case for the LP8860H-Q1.

GUID-FDC27562-5322-4494-935E-A8DB6AD53D51-low.gifFigure 2-8 Use Case for LP8860H-Q1