SNVA757D August   2017  – September 2020 LP8860-Q1

 

  1. 1LP8860-Q1 Version Summary
  2. 2Specific EEPROM Versions
    1. 2.1  A Version
    2. 2.2  B Version
    3. 2.3  C Version
    4. 2.4  D Version
    5. 2.5  E Version
    6. 2.6  F Version
    7. 2.7  G Version
    8. 2.8  H Version
    9. 2.9  J Version
    10. 2.10 L Version
    11. 2.11 N Version
    12. 2.12 R Version
  3. 3Revision History

E Version

The LP8860E-Q1 is configured to use all four outputs to drive a single 400-mA LED string using a 5-V VDD and I2C or SPI to control brightness. Table 2-9 lists detailed configurations and full EEPROM information for the LP8860E-Q1.

Table 2-9 Detailed EEPROM Configuration for LP8860E-Q1
E
BoostSwitching Current Limit4 A
SYNC InputDisabled
2 × Charge PumpDisabled
Spread SpectrumEnabled
ƒSW400 kHz
VDD5 V
Initial Boost Voltage30 V
LED DriverInput Brightness Control MethodI2C/SPI BRT Register
Maximum LED Current per Channel400 mA
ISET Resistor ControlDisabled
Number of Channels1 string (4 channels combined)
Channel Phase ShiftNo phase shift
LED Output Dimming MethodHybrid dimming
Current to PWM Switch Point0.125
Current Linearity Correction Slope1
Output PWM Dimming Frequency= 11 × F_VSYNC
Dimming Resolution13-bit PWM + 4-bit dither
Drive Strength and Rise Time100 ns
Dimming Ratio15000:1 (F_SYNC = 60 Hz)
Sloper105 ms + advanced slope
Driver Headroom VoltageVSAT + 50 mV
Fault HandlingShort LED Fault Threshold10.6 V
VIN OVP Level22.5
VIN UVLO Level3 V
VDD UVLO3 V
Input OCP Limit6 A
Powerline FET TypePMOS
SD Pulldown Current440 µA
Temperature CompensationInternal Temperature CompensationDisabled
External Temperature CompensationDisabled
Current Dimming Knee PointN/A
EXT_TEMP_GAIN[3:0]N/A
EXT_TEMP_LEVEL_HIGH[3:0]N/A
EXT_TEMP_LEVEL_LOW[3:0]N/A
VSYNC and PLLPLLEnabled = 8192 × 11 × F_VSYNC
VSYNC IinputEnabled
SYNC or HSYNCVSYNC
PWM_SYNC1
Pre-divider0
Slow PLL Divider10
R_SEL0
SEL_DividerSlow
PWM_FREQ0
PWM_RES3
Table 2-10 EEPROM Register Values: LP8860E-Q1
ADDRESS (HEX) VALUE (BIN) VALUE (HEX)
6011110010F2
610000000000
6211010100D4
6311011011DB
6411011111DF
65000111011D
660111001072
670111011177
680111011177
690111000171
6A001110113B
6B0000000000
6C11001010CA
6D0001000010
6E10110000B0
6F1000010084
7011000100C4
7111110011F3
7211100101E5
7311011100DC
740011010135
750000011006
7611011100DC
7711111111FF
78001111103E

Figure 2-3 shows the use case for the LP8860E-Q1.

GUID-E9109FDD-177A-4D38-AEB6-6FD3C337A5AE-low.gifFigure 2-5 Use Case for LP8860E-Q1