SNLU300A January   2023  – February 2023 DS160PR1601 , DS320PR1601

 

  1.   DS320PR1601RSC-EVM Evaluation Module (EVM)
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  4. 2Description
    1. 2.1 DS320PR1601 5-Level I/O Control Inputs
    2. 2.2 DS320PR1601 Modes of Operation
    3. 2.3 DS320PR1601 SMBus / I2C Register Control Interface
    4. 2.4 DS320PR1601 Channel Mapping
    5. 2.5 DS320PR1601 EVM Controls
    6. 2.6 Quick-Start Guide
  5. 3Schematics
  6. 4Board Layout
  7. 5Bill of Materials
  8. 6References
  9. 7Revision History

DS320PR1601 EVM Controls

Table 2-6 lists DS320PR1601RSC-EVM controls that configure the DS320PR1601 on the EVM.

Table 2-6 DS320PR1601 EVM Controls

Component

Name

Function

JMP1

A_ADDR1_7-0

Downstream A Channels 0-7 Address1

1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP2

A_ADDR0_7-0

Downstream A Channels 0-7 Address0
1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP3

B_ADDR1_7-0

Upstream B Channels 0-7 Address1
1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP4

B_ADDR0_7-0

Upstream B Channels 0-7 Address0
1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP5

A_ADDR0_15-8

Downstream A Channels 8-15 Address0
1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP6

A_ADDR1_15-8

Downstream A Channels 8-15 Address1
1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP7

B_ADDR1_15-8

Upstream B Channels 8-15 Address1
1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP8

B_ADDR0_15-8

Upstream B Channels 8-15 Address0
1-2: L0
3-4: L1
5-6: L2
7-8: L3
N/C: L4

JMP9

MODE

MODE Pin Configuration
1-2: L0 RSVD
3-4: L1 EEPROM Load/I2C
5-6: L2 I2C
7-8: L3 RSVD
N/C: L4 RSVD

JMP10

PD_3-0

Power Down Control Channels 0-3
1-2: Pull-Up (Power Down)
3-4: GND (Normal Operation)
5-6: Control PD by System PERST# (PERST_INV)
7-8: Control PD by PRSNT_1
N/C: Internal Pull-down

JMP11

PD_7-4

Power Down Control Channels 4-7
1-2: Pull-Up (Power Down)
3-4: GND (Normal Operation)
5-6: Control PD by System PERST# (PERST_INV)
7-8: Control PD by PRSNT_1
N/C: Internal Pull-down

JMP12

PD_11-8

Power Down Control Channels 8-11
1-2: Pull-Up (Power Down)
3-4: GND (Normal Operation)
5-6: Control PD by System PERST# (PERST_INV)
7-8: Control PD by PRSNT_1
N/C: Internal Pull-down

JMP13

PD_15-12

Power Down Control Channels 12-15
1-2: Pull-Up (Power Down)
3-4: GND (Normal Operation)
5-6: Control PD by System PERST# (PERST_INV)
7-8: Control PD by PRSNT_1
N/C: Internal Pull-down

JMP14

RSVD0

Reserved0 Leave as N/C
1-2: Pull-up
2-3: GND

JMP15

RSVD1

Reserved1 Leave as N/C
1-2: Pull-up
2-3: GND

JMP16/SW1

READ_EN#

READ_EN# Pushbutton SW1 to force EEPROM Read
1-2: Pull-up (Default N/C)
2-3: GND (Default N/C)

JMP17

I2C Adapter Select

Select I2C Adapter to Plug into Connector P4
1-2: TI USB2ANY Controller
2-3: Aardvark Controller

JMP18

3.3 V VCC

VCC
1: VCC
2: GND

JMP19

12 V

PCIe 12 V
1: 12 V
2: GND

JMP20

3.3 V VCC Source Select

VCC Source
1-2: System PCIe 3.3 V
2-3: Regulator 3.3 V Out

JMP21

EEPROM Write Protect

EEPROM WP
1-2: PU Write Protect
2-3: PD Read/Write

JMP22

PRSNT_1 Option

PRSNT1_Config Option
1-2: Tie PRSNT_1 to PRSNT2_1
3-4: Tie PRSNT_1 to PRSNT2_2
5-6: Tie PRSNT_1 to PRSNT2_3
7-8: Tie PRSNT_1 to PRSNT2_4