SNLU300A January   2023  – February 2023 DS160PR1601 , DS320PR1601

 

  1.   DS320PR1601RSC-EVM Evaluation Module (EVM)
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  4. 2Description
    1. 2.1 DS320PR1601 5-Level I/O Control Inputs
    2. 2.2 DS320PR1601 Modes of Operation
    3. 2.3 DS320PR1601 SMBus / I2C Register Control Interface
    4. 2.4 DS320PR1601 Channel Mapping
    5. 2.5 DS320PR1601 EVM Controls
    6. 2.6 Quick-Start Guide
  5. 3Schematics
  6. 4Board Layout
  7. 5Bill of Materials
  8. 6References
  9. 7Revision History

Features

  • PCIe x16 Riser Card with one 32-channel (16-Channel in each direction) linear redriver operating at rates up to 32 Gbps
  • Linear equalization for seamless support of link training and PCIe channel extension
  • CTLE boosts up to 24 dB at 16 GHz
  • Programmable device configuration through EEPROM, I2C, or SMBus
  • Onboard 12-V to 3.3-V, 2-A step-down DC/DC converter
  • Flow-through layout P2P with Intel retimer common footprint