SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0002004C
28 | 16 | 15 | 10 | 9 | 0 |
CYC_ADJ_CALC | Reserved | CYC_ADJ_ERROR |
R-0 | R-00 0000 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
28-16 | CYC_ADJ_CALC | R | 0 | 13-bit signed value representing calculated Cycle Adjustment provided to DPWM module based on first 2 error samples |
15-10 | Reserved | R | 00 0000 | |
9-0 | CYC_ADJ _ERROR | R | 0 | 10-bit signed value representing calculated error of the first 2 error samples received |