SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00030010
11 | 10 | 9 | 8 |
FAULT3_POL | FAULT2_POL | FAULT1_POL | FAULT0_POL |
R/W-1 | R/W-1 | R/W-1 | R/W-1 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAULT3_INT _EN | FAULT2_INT _EN | FAULT1_INT _EN | FAULT0_INT _EN | FAULT3_DET _EN | FAULT2_DET _EN | FAULT1_DET _EN | FAULT0_DET _EN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11 | FAULT3_POL | R/W | 1 | Polarity configuration for FAULT[3] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
10 | FAULT2_POL | R/W | 1 | Polarity configuration for FAULT[2] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
9 | FAULT1_POL | R/W | 1 | Polarity configuration for FAULT[1] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
8 | FAULT0_POL | R/W | 1 | Polarity configuration for FAULT[0] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
7 | FAULT3_INT_EN | R/W | 0 | FAULT[3] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
6 | FAULT2_INT_EN | R/W | 0 | FAULT[2] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
5 | FAULT1_INT_EN | R/W | 0 | FAULT[1] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
4 | FAULT0_INT_EN | R/W | 0 | FAULT[0] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
3 | FAULT3_DET_EN | R/W | 0 | FAULT[3] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |
2 | FAULT2_DET_EN | R/W | 0 | FAULT[2] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |
1 | FAULT1_DET_EN | R/W | 0 | FAULT[1] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |
0 | FAULT0_DET_EN | R/W | 0 | FAULT[0] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |