SLVUCG1 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2Schematic
  5. 3EVM Setup
    1. 3.1 Jumper Connections
      1. 3.1.1 J1
      2. 3.1.2 J2
      3. 3.1.3 J3
      4. 3.1.4 J4
      5. 3.1.5 J5
      6. 3.1.6 J6
      7. 3.1.7 J7
      8. 3.1.8 J8
      9. 3.1.9 J9
    2. 3.2 Test Points
    3. 3.3 Soldering Guidelines
  6. 4Equipment Connection and Operation
  7. 5PCB Layout
  8. 6Bill of Materials (BOM)

Equipment Connection and Operation

Connect test equipment as described in this section and follow the listed steps to properly take measurements.

  1. Verify that the input voltage power supply is set from 4.75 V to 20 V
  2. Connect the anode of the power supply to J1 (VIN) and the cathode to J7 (GND)
  3. Connect the anode of the load to J2 (VOUT) and the cathode to J8 (GND)
  4. Turn on the power supply
  5. Vary VIN and the load as necessary for testing purposes