SLVUC68 September   2021 TPSM5601R5H

 

  1.   Trademarks
  2. 1EVM Setup
  3. 2EVM Connectors and Test Points
  4. 3EVM Parameters
    1. 3.1 Maximum Output Current
    2. 3.2 Maximum VIN and VOUT Configurations
    3. 3.3 Switching Node Behavior
  5. 4Typical Performance
    1. 4.1 Typical Characteristics (VIN = 12 V)
    2. 4.2 Typical Characteristics (VIN = 24 V)
    3. 4.3 Typical Characteristics (VIN = 36 V)
    4. 4.4 Typical Characteristics (VIN = 48 V)
  6. 5Feature Description
    1. 5.1 Enable Pin (EN)
    2. 5.2 Power-Good Pin (PGOOD)
    3. 5.3 System Loop Stability
  7. 6Layout
    1. 6.1 PCB Layout
  8. 7Schematic
  9. 8Bill of Materials (BOM)
  10.   Device Support
    1.     Related Documentation
    2. 9.1 Support Resources

Support Resources

TI E2E™ support forums are an engineer's go-to source for fast, verified answers and design help — straight from the experts. Search existing answers or ask your own question to get the quick design help you need.

Linked content is provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.