SLVUC68 September   2021 TPSM5601R5H

 

  1.   Trademarks
  2. 1EVM Setup
  3. 2EVM Connectors and Test Points
  4. 3EVM Parameters
    1. 3.1 Maximum Output Current
    2. 3.2 Maximum VIN and VOUT Configurations
    3. 3.3 Switching Node Behavior
  5. 4Typical Performance
    1. 4.1 Typical Characteristics (VIN = 12 V)
    2. 4.2 Typical Characteristics (VIN = 24 V)
    3. 4.3 Typical Characteristics (VIN = 36 V)
    4. 4.4 Typical Characteristics (VIN = 48 V)
  6. 5Feature Description
    1. 5.1 Enable Pin (EN)
    2. 5.2 Power-Good Pin (PGOOD)
    3. 5.3 System Loop Stability
  7. 6Layout
    1. 6.1 PCB Layout
  8. 7Schematic
  9. 8Bill of Materials (BOM)
  10.   Device Support
    1.     Related Documentation
    2. 9.1 Support Resources

Bill of Materials (BOM)

DESIGNATOR QUANTITY VALUE DESCRIPTION PACKAGE REFERENCE PART NUMBER
C1, C2, C3, C4 4 4.7 µF 4.7-µF, ±10%, 100-V Ceramic Capacitor X7S 1206 GRM31CC72A475KE11L
C5, C6 2 47 μF CAP, CERM, 47 μF, 25 V, ±20%, X5R 1206_190 C3216X5R1E476M160AC
C10 1 33 μF CAP, AL, 33 μF, 100 V, ±20%, SMD JA0 EMVE101ADA330MJA0G
D1 1 20 V Diode, Schottky, 20 V, 3 A SMA B320A-13-F
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 × 1/4, Nylon Screw NY PMS 440 0025 PH
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C
J1, J4 2 Terminal Block, Brass, TH 2 × 1 5.08 mm ED120/2DS
J2, J3 2 Socket Strip, Black, Tin, TH 100 mil, 2 pin 310-43-102-41-001000
J5 1 Header, Tin, TH 5 × 2, 100 mil PEC05DAAN
J6 1 Header, Tin, TH 3 PIN, 100 mil PEC03SAAN
J7 1 Header, Tin, TH 2 PIN, 100 mil PEC02SAAN
Q1 1 60 V MOSFET, 2-CH, N/P-CH, 60 V, 0.305 A SOT-563 SI1029X-T1-GE3
Q2 1 Mosfet Array 2 N-Channel (Dual) 30-V, 100-mA, 150-mW, Surface Mount ES6 SOT-563 SSM6N44FE,LM
R1 1 20 RES, 20, 5%, 0.1 W, AEC-Q200 Grade 0 0603 CRCW060320R0JNEA
R2 1 10.0 k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0 0603 CRCW060310K0FKEA
R3 1 15.0 k RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0 0603 CRCW060315K0FKEA
R4 1 8.06 k RES, 8.06 k, 1%, 0.1 W, AEC-Q200 Grade 0 0603 CRCW06038K06FKEA
R5 1 16.9 k RES, 16.9 k, 1%, 0.1 W, AEC-Q200 Grade 0 0603 CRCW060316K9FKEA
R6 1 69.8 k RES, 69.8 k, 1%, 0.1 W, AEC-Q200 Grade 0 0603 CRCW060369K8FKEA
R7 1 30.1 k RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0 0603 CRCW060330K1FKEA
R8, R9, R10, R11, R12, R13, R14, R15, R16 9 100 k RES, 100 k, 0.1%, 0.1 W, AEC-Q200 Grade 1 0603 TNPW0603100KBEEA
SH-J5, SH-J6 2 1 × 2 Shunt, 2 mm, Gold plated, Black 2-mm Shunt 2SN-BK-G
TP1 1 Test Point, Multipurpose, Red, TH Testpoint 5010
TP2, TP4, TP10, TP11 4 Test Point, Multipurpose, Black, TH Testpoint 5011
TP3 1 Test Point, Multipurpose, Grey, TH Testpoint 5128
TP6, TP7, TP8, TP9 4 Test Point, Multipurpose, White, TH Testpoint 5012
TP12 1 Test Point, Multipurpose, Yellow, TH Testpoint 5014
U1 1 60-V Input, 1-V to 16-V Output, 1.5-A Power Module B3QFN TPSM5601R5H
C7, C8 0 1206 C3216X5R1E476M160AC
C9 0 0402 EMK105BJ105KVHF