SLVUB77A July   2017  – October 2021 TPS54336A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
      2. 1.3.2 Adjustable UVLO
      3. 1.3.3 Adjustable Slow Start
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Efficiency
    3. 2.3  Output Voltage Load Regulation
    4. 2.4  Output Voltage Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up
    10. 2.10 Powering Down
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Loop Characteristics

Figure 2-6 shows the TPS54336AEVM-010 loop-response characteristics. Gain and phase plots are shown for VIN voltage of 24 V. Load current for the measurement is 1.5 A.

GUID-62F5DD30-84C8-4E29-98CE-0347A59DB2B9-low.pngFigure 2-6 TPS54336AEVM-010 Loop Response