SLVUB71A August   2017  – June 2021 TPS565208

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Load Transient Response

The TPS565208EVM-858 response to load transient is shown in Figure 4-4. The current steps and slew rates are indicated in the figures. Total peak-to-peak voltage variation is as shown.

GUID-8E9676AA-4E5E-40C5-AFF8-CF81ADC85988-low.gifFigure 4-4 TPS565208 Transient Response, 1.25 A to 3.75 A