SLVUB71A August   2017  – June 2021 TPS565208

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Output Voltage Setpoint

To change the output voltage of the EVMs, it is necessary to change the value of resistor R1. Changing the value of R1 can change the output voltage above 0.760 V. The value of R1 for a specific output voltage can be calculated using Equation 1.

Equation 1. GUID-6186308A-0781-49C6-B0D3-D6690583DA66-low.gif

Table 3-1 lists the R5 values for some common output voltages. Note that the values given in Table 3-1 are standard values and not the exact value calculated using Table 3-1.

Table 3-1 TPS565208EVM-858 Output Voltages
Output Voltage
(V)
R1
(kΩ)
R2
(kΩ)
L1
(µH)
C5 + C6 +C7
(µF)
MINTYPMAX
1.03.0910.01.52.24.720 - 68
1.053.7410.01.52.24.720 - 68
1.25.7610.01.52.24.720 - 68
1.59.5310.01.52.24.720 - 68
1.813.710.01.52.24.720 - 68
2.522.610.02.22.24.720 - 68
3.333.210.02.22.24.720 - 68
5.054.910.03.33.34.720 - 68
6.575.010.03.33.34.720 - 68