SLVU356A January   2010  – October 2021 TPS54290 , TPS54291

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS54291EVM-431 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Enable Jumpers (JP1 and JP2)
    2. 3.2 Error Amplifier Outputs
    3. 3.3 Test Point Descriptions
      1. 3.3.1 Input Voltage Monitoring (TP1 and TP2)
      2. 3.3.2 Channel 1 Output Voltage Monitoring (TP3 and TP4)
      3. 3.3.3 Channel 1 Loop Analysis (TP5, TP6, TP7, and TP8)
      4. 3.3.4 Channel 1 Switching Waveforms (TP9 and TP10)
      5. 3.3.5 TPS54291 IC Ground (TP11)
      6. 3.3.6 Channel 2 Switching Waveforms (TP12 and TP13)
      7. 3.3.7 Channel 2 Loop Analysis (TP14, TP15, TP16, and TP17)
      8. 3.3.8 Output Voltage Monitoring (TP18 and TP19)
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source (VIN)
      2. 4.1.2 Meters
      3. 4.1.3 Loads
      4. 4.1.4 Oscilloscope
      5. 4.1.5 Recommended Wire Gauge
      6. 4.1.6 Other
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Output Ripple Voltage Measurement Procedure
    5. 4.5 Control Loop Gain and Phase Measurement Procedure
    6. 4.6 Equipment Shutdown
  6. 5TPS54291EVM-431 Typical Performance Data and Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Line and Load Regulation
    3. 5.3 Switch Node and Output Ripple Voltage
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

Channel 1 Output Voltage Monitoring (TP3 and TP4)

TPS54291EVM-431 provides two test points for measuring the voltage generated by the module. This allows the user to measure the actual module output voltage without losses from output cables and connectors. All output voltage measurements should be made between TP3 and TP4. To use TP3 and TP4, connect a voltmeter positive terminal to TP3 and negative terminal to TP4. For output ripple measurements, TP3 and TP4 allow a user to limit the ground loop area by using the tip and barrel measurement technique shown in Section 4.2.2. All output ripple measurements should be made using the tip and barrel measurement. Even this Tip and Barrel measurement technique increases the measured switch edge noise. For improved output ripple measurement, measure the output ripple at the output capacitor (C5).