SLVU356A January   2010  – October 2021 TPS54290 , TPS54291

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS54291EVM-431 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Enable Jumpers (JP1 and JP2)
    2. 3.2 Error Amplifier Outputs
    3. 3.3 Test Point Descriptions
      1. 3.3.1 Input Voltage Monitoring (TP1 and TP2)
      2. 3.3.2 Channel 1 Output Voltage Monitoring (TP3 and TP4)
      3. 3.3.3 Channel 1 Loop Analysis (TP5, TP6, TP7, and TP8)
      4. 3.3.4 Channel 1 Switching Waveforms (TP9 and TP10)
      5. 3.3.5 TPS54291 IC Ground (TP11)
      6. 3.3.6 Channel 2 Switching Waveforms (TP12 and TP13)
      7. 3.3.7 Channel 2 Loop Analysis (TP14, TP15, TP16, and TP17)
      8. 3.3.8 Output Voltage Monitoring (TP18 and TP19)
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source (VIN)
      2. 4.1.2 Meters
      3. 4.1.3 Loads
      4. 4.1.4 Oscilloscope
      5. 4.1.5 Recommended Wire Gauge
      6. 4.1.6 Other
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Output Ripple Voltage Measurement Procedure
    5. 4.5 Control Loop Gain and Phase Measurement Procedure
    6. 4.6 Equipment Shutdown
  6. 5TPS54291EVM-431 Typical Performance Data and Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Line and Load Regulation
    3. 5.3 Switch Node and Output Ripple Voltage
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

Recommended Wire Gauge

VIN to J1
The connection between the source voltage, VIN, and J1 of HPA431 can carry as much as 5 Adc. The minimum recommended wire size is AWG #16 with the total length of wire less than four feet (two feet input, two feet return).

J2 to LOAD1
The power connection between J2 of HPA431 and LOAD1 can carry as much as 1.5 Adc. The minimum recommended wire size is AWG #18 with the total length of wire less than two feet (two foot output, two foot return).

J3 to LOAD2
The power connection between J3 of HPA431 and LOAD2 can carry as much as 2.5 Adc. The minimum recommended wire size is AWG #18 with the total length of wire less than 2two feet (one foot output, one foot return).