SLVU300A June   2009  – October 2021 TPS54325

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1  Test Setup
    2. 2.2  Test Procedure
    3. 2.3  Efficiency
    4. 2.4  Load Regualtion
    5. 2.5  Line Regulation
    6. 2.6  Load Transient Response
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Start Up
    10. 2.10 Switching Frequency
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5References
  7. 6Revision History

Introduction

This user’s guide contains background information for the TPS54325 as well as support documentation for the TPS54325EVM evaluation module. Also included are the performance specifications, schematic and the bill of materials for the TPS54325EVM.