SLVK157 October   2023 TPS7H2140-SEP

PRODUCTION DATA  

  1.   1
  2.   TPS7H2140-SEP Neutron Displacement Damage Characterization
  3.   Trademarks
  4. 1Overview
  5. 2Test Procedures
  6. 3Facility
  7. 4Results
    1. 4.1 Data Sheet Electrical Parameters and Associated Tests
  8.   A Appendix: Test Results

Test Procedures

The TPS7H2140-SEP was electrically pre and post-tested using the production automated test equipment program.

General test procedures adhered to MIL-STD-883, Method 1017 for neutron irradiation of TPS7H2140-SEP. Neutron irradiation conditions are listed in Table 2-1.

Table 2-1 Neutron Irradiation Conditions
GroupSample QuantityNeutron Fluence (n / cm2)Bias
A31.0 × 1012Unbiased
B35.0 × 1012Unbiased
C31.0 × 1013Unbiased
GUID-20231003-SS0I-HXCL-C8CK-H1M9HP92RS67-low.pngFigure 2-1 TPS7H2140-SEP Device (Front)
GUID-20230920-SS0I-RV8H-N3X5-TWHB8RW5V6PP-low.jpgFigure 2-2 TPS7H2140-SEP Device (Back)