SLVK157 October   2023 TPS7H2140-SEP

PRODUCTION DATA  

  1.   1
  2.   TPS7H2140-SEP Neutron Displacement Damage Characterization
  3.   Trademarks
  4. 1Overview
  5. 2Test Procedures
  6. 3Facility
  7. 4Results
    1. 4.1 Data Sheet Electrical Parameters and Associated Tests
  8.   A Appendix: Test Results

Overview

The TPS7H2140-SEP device is a fully protected quad-channel eFuse with four integrated 160-mΩ NMOS power FETs. Full diagnostics and high-accuracy current sense enables intelligent control of the loads. An external adjustable current limit improves the reliability of whole system by limiting the inrush or overload current.

Table 1-1 Overview Information
TI Part NumberTPS7H2140-SEP
VID numberv62 / 23610
Device nameTPS7H2140MPWPTSEP
Device functionQuad-channel eFuse
TechnologyLBC8MV (Linear BiCMOS 8)
Unbiased quantity tested9
Exposure facilityVPT rad
Neutron Fluence (1-MeV equivalent)1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n / cm2
Irradiation temperatureRoom temperature
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.