SLVA528D September   2012  – August 2021 TPS65381-Q1 , TPS65381A-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Product Overview
    1. 2.1 Safety Functions and Diagnostics Overview
    2. 2.2 Target Applications
    3. 2.3 Product Safety Constraints
  4. 3Development Process for Management of Systematic Faults
    1. 3.1 TI New-Product Development Process
  5. 4TPS65381x-Q1 Product Architecture for Management of Random Faults
    1. 4.1 Device Operating States
    2.     Device Operating States (continued)
    3. 4.2 NRES (MCU Reset) Driver and ENDRV (SAFING Path Enable) Driver
  6. 5TPS65381x-Q1 Architecture Safety Mechanisms and Assumptions of Use
    1. 5.1 Power Supply
    2. 5.2 Regulated Supplies
      1. 5.2.1 VDD6 Buck Switch-Mode Supply
      2. 5.2.2 VDD5 Linear Supply
      3. 5.2.3 VDD3/5 Linear Supply
      4. 5.2.4 VDD1 Linear Supply
      5. 5.2.5 VSOUT1 Linear Supply
      6. 5.2.6 Charge Pump
    3. 5.3 Diagnostic, Monitoring, and Protection Functions
      1. 5.3.1 External MCU Fault Detection and Management
        1. 5.3.1.1 External MCU Error Signal Monitor (MCU ESM)
        2. 5.3.1.2 Watchdog Timer
      2. 5.3.2 Voltage Monitor (VMON)
      3. 5.3.3 Loss-of-Clock Monitor (LCMON)
      4. 5.3.4 Junction Temperature Monitoring and Current Limiting
      5. 5.3.5 Analog and Digital MUX (AMUX and DMUX) and Diagnostic Output Pin (DIAG_OUT)
      6. 5.3.6 Analog Built-In Self-Test (ABIST)
      7. 5.3.7 Logic Built-In Self-Test (LBIST)
      8. 5.3.8 Device Configuration Register Protection
  7. 6Application Diagrams
    1. 6.1 TPS65381x-Q1 With TMS570
    2. 6.2 TPS65381x-Q1 With C2000
    3. 6.3 TPS65381x-Q1 With TMS470
  8. 7TPS65381x-Q1 as Safety Element out of Context (SEooC)
    1. 7.1 TPS65381x-Q1 Used in an EV/HEV Inverter System
    2. 7.2 SPI Note
  9. 8Revision History

VDD3/5 Linear Supply

The SEL_VDD3/5 pin selects the output voltage level (not connected or open selects 3.3 V, pin to ground selects 5 V). The state of this pin is sampled and latched at power up from the STANDBY state. After latching at power up, any later change in the state of this pin does not change the output voltage level of the VDD3/5 regulator.

A current limit protects this output against shorts to ground and limits output voltage overshoot during power up or during line or load transients. Current limit and overtemperature protection circuits protect the internal MOSFET against excess power dissipation.