SLUSD37E October 2017 – November 2019
PRODUCTION DATA.
To operate UCC28056 must be powered from an external VCC supply voltage of 11 V to 34 V. To limit package dissipation ensure that the supply voltage is not higher than 12 V. Locally decouple the VCC supply with a capacitor of at least 1 µF connected between the VCC and GND pins using short PCB traces. The controller may consume current from the VCC rail for a significant period of time; the exact duration depends upon Line and load, before the output voltage (VOut) reaches regulation. The supply used to power the UCC28056 must be able to source this energy during the period that output voltage attains regulation.