SLUSD37E October 2017 – November 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE | ||||||
VCCStart | Turn-on threshold | VCC Rising | 10.65 | 11 | V | |
VCCStop | Turn-off threshold | VCC Falling | 8.5 | 8.85 | 9.2 | V |
VCCHyst | UVLO Hysteresis (VCCStart - VCCStop) (1) | 1.5 | V | |||
TUVLOBlk | Turn-OFF Blanking Time | 27 | 35 | 42 | µs | |
SUPPLY CURRENT | ||||||
ICC_Startup | Current consumption before startup | VCC = VCCStart-200mV, TA < 110℃ | 46 | µA | ||
ICC_FAULT | Current consumption during fault condition | VCC = 12V | 130 | µA | ||
ICC_BSTOFF | Current consumption during Burst OFF period | VCC = 12V | 132 | µA | ||
ICC_RUN | Operating current with DRV pin unloaded | VCC = 12V | 1.8 | 2.2 | mA | |
GATE DRIVE | ||||||
VDRLow | DRV output low voltage | IDR = 100mA | 0.9 | V | ||
VDRHigh | DRV output voltage high level, limited | VCC = 25V, IDR = -10mA | 10 | 13.7 | 15 | V |
VDRHighMin | DRV minimum high voltage level | VCC = VCCStop + 200 mV, IDR = -8mA | 8 | V | ||
RDRH | DRV, Pull-up resistance | TA = -40°C to 125°C, IDR = -8mA, VCC=12V | 9.7 | 16 | Ω | |
RDRL | DRV, Pull-down resistance | TA = -40°C to 125°C, IDR = 100mA | 2.0 | 4.6 | 9 | Ω |
tR | Rise Time | CLOAD=1nF, DRV=1V to 6V, VCC=12V | 10 | 34 | 61 | ns |
tF | Fall Time | CLOAD=1nF, DRV=6V to 1V, VCC=12V | 4 | 15 | 40 | ns |
Isource | Source peak current on DRV Pin (1) | -0.7 | A | |||
Isink | Sink peak current on DRV Pin (1) | 1 | A | |||
RDG0 | DRV to GND resistance value to select TZCDR0 (1) | 130 | 200 | kΩ | ||
RDG1 | DRV to GND resistance value to select TZCDR1 (1) | 81.18 | 82 | 82.82 | kΩ | |
RDG2 | DRV to GND resistance value to select TZCDR2 (1) | 61.38 | 62 | 62.62 | kΩ | |
RDG3 | DRV to GND resistance value to select TZCDR3 (1) | 42.57 | 43 | 43.43 | kΩ | |
RDG4 | DRV to GND resistance value to select TZCDR4 (1) | 26.73 | 27 | 27.27 | kΩ | |
RDG5 | DRV to GND resistance value to select TZCDR5 (1) | 17.82 | 18 | 18.18 | kΩ | |
RDG6 | DRV to GND resistance value to select TZCDR6 (1) | 12.87 | 13 | 13.13 | kΩ | |
RDG7 | DRV to GND resistance value to select TZCDR7 (1) | 9 | 9.1 | 9.2 | kΩ | |
TDGSmpl | Time needed to detect RDG value. | TA < 85℃ | 3.95 | 4.4 | 4.95 | ms |
VDGClmp | Maximum voltage that will be applied on DRV pin while detecting RDG value. | 1 | 1.05 | 1.1 | V | |
Error Amplifier | ||||||
VOSReg | Feedback voltage reference | 2.45 | 2.5 | 2.55 | V | |
IOSBias | ISNS pin bias current | VOS = VOSReg | -100 | 100 | nA | |
gM | Error Amplifier Transconductance Gain | |VOS-VOSReg| < DSuThs | 50 | µS | ||
gMNL | Error Amplifier Transconductance Gain for large error | |VOS-VOSReg| > DSuThs | 300 | µS | ||
DSuThs | Non-Linear Gain Threshold | 67 | mV | |||
RCODisch | Internal COMP to GND resistance when in STOPb state. | 4.3 | 5 | 5.7 | kΩ | |
VCOClmp | COMP pin internal high clamp voltage | 5.5 | 5.6 | 5.71 | V | |
VCOSat | COMP pin internal low clamp voltage (1) | 0 | V | |||
ICOMin | COMP Maximum Source Current | -120 | µA | |||
ICOMax | COMP Maximum Sink Current | 120 | µA | |||
Line Voltage Feed-Forward | ||||||
THLinMax | Line peak sampling window (1) | While switching | 11 | 12.3 | 13.6 | ms |
VFF0Rise | Comparator rising threshold switching from GFF0 to GFF1 (1) | 0.348 | V | |||
VFF1Rise | Comparator rising threshold switching from GFF1 to GFF2 (1) | 0.406 | V | |||
VFF2Rise | Comparator rising threshold switching from GFF2 to GFF3 (1) | 0.473 | V | |||
VFF3Rise | Comparator rising threshold switching from GFF3 to GFF4 (1) | 0.552 | V | |||
VFF4Rise | Comparator rising threshold switching from GFF4 to GFF5 (1) | 0.644 | V | |||
VFF5Rise | Comparator rising threshold switching from GFF5 to GFF6 (1) | 0.751 | V | |||
VFF6Rise | Comparator rising threshold switching from GFF6 to GFF7 (1) | 0.875 | V | |||
VFF0Fall | Comparator falling threshold switching from GFF1 to GFF0 (1) | Peak value of VInSynth within THLinMax Window | 0.331 | V | ||
VFF1Fall | Comparator falling threshold switching from GFF2 to GFF1 (1) | Peak value of VInSynth within THLinMax Window | 0.386 | V | ||
VFF2Fall | Comparator falling threshold switching from GFF3 to GFF2 (1) | Peak value of VInSynth within THLinMax Window | 0.45 | V | ||
VFF3Fall | Comparator falling threshold switching from GFF4 to GFF3 (1) | Peak value of VInSynth within THLinMax Window | 0.524 | V | ||
VFF4Fall | Comparator falling threshold switching from GFF5 to GFF4 (1) | Peak value of VInSynth within THLinMax Window | 0.612 | V | ||
VFF5Fall | Comparator falling threshold switching from GFF6 to GFF5 (1) | Peak value of VInSynth within THLinMax Window | 0.713 | V | ||
VFF6Fall | Comparator falling threshold switching from GFF7 to GFF6 (1) | Peak value of VInSynth within THLinMax Window | 0.832 | V | ||
GFF0 | Line Feed-Forward gain level 0 (1) | 1 | ||||
GFF1 | Line Feed-Forward gain level 1 (1) | 0.735 | ||||
GFF2 | Line Feed-Forward gain level 2 (1) | 0.541 | ||||
GFF3 | Line Feed-Forward gain level 3 (1) | 0.398 | ||||
GFF4 | Line Feed-Forward gain level 4 (1) | 0.292 | ||||
GFF5 | Line Feed-Forward gain level 5 (1) | 0.215 | ||||
GFF6 | Line Feed-Forward gain level 6 (1) | 0.158 | ||||
GFF7 | Line Feed-Forward gain level 7 (1) | 0.116 | ||||
Maximum ON Time | ||||||
TONMAX0 | Maximum ON time when GFF = GFF0 | 12.1 | 12.8 | 13.2 | µs | |
TONMAX1 | Maximum ON time when GFF = GFF1 | 10.42 | 10.98 | 11.28 | µs | |
TONMAX2 | Maximum ON time when GFF = GFF2 | 8.85 | 9.41 | 9.64 | µs | |
TONMAX3 | Maximum ON time when GFF = GFF3 | 7.59 | 8.07 | 8.32 | µs | |
TONMAX4 | Maximum ON time when GFF = GFF4 | 6.52 | 6.92 | 7.18 | µs | |
TONMAX5 | Maximum ON time when GFF = GFF5 | 5.56 | 5.93 | 6.16 | µs | |
TONMAX6 | Maximum ON time when GFF = GFF6 | 4.73 | 5.09 | 5.28 | µs | |
TONMAX7 | Maximum ON time when GFF = GFF7 | 4.07 | 4.36 | 4.57 | µs | |
Burst Mode Operation See Device Comparison Table | ||||||
Zero Current Detection and Valley Synch | ||||||
VZcdVinHyst | ZcdVin Comparator hysteresis (1) | 12 | 19 | 26 | mV | |
TDCHVinMin | ZcdVin Comparator blanking from DRV falling edge (1) | 250 | 358 | 467 | ns | |
TZCDTo | If no negative transitions on Vin comparator for this period then do not wait for valleys | 2.035 | 2.4 | 3.0 | µs | |
TZCDR0 | Minimum ZCD to DRV delay. | From VZC < VInSynth to DRV = 6V, CDR = 1nF, Fres = 1.2MHz, RDG = RDG0 | 170 | 235 | ns | |
ΔTZCDR1 | TZCDR1 = TZCDR0 + ΔTZCDR1 (1) | RDG = RDG1 | 34.6 | 45.5 | 58.5 | ns |
ΔTZCDR2 | TZCDR2 = TZCDR0 + ΔTZCDR2 (1) | RDG = RDG2 | 76 | 90 | 107 | ns |
ΔTZCDR3 | TZCDR3 = TZCDR0 + ΔTZCDR3 (1) | RDG = RDG3 | 114 | 130 | 147 | ns |
ΔTZCDR4 | TZCDR4 = TZCDR0 + ΔTZCDR4 (1) | RDG = RDG4 | 157 | 175 | 193 | ns |
ΔTZCDR5 | TZCDR5 = TZCDR0 + ΔTZCDR5 (1) | RDG = RDG5 | 229 | 255 | 281 | ns |
ΔTZCDR6 | TZCDR6 = TZCDR0 + ΔTZCDR6 (1) | RDG = RDG6 | 301 | 335 | 369 | ns |
ΔTZCDR7 | TZCDR7 = TZCDR0 + ΔTZCDR7 (1) | RDG = RDG7 | 373 | 415 | 457 | ns |
VDDAmpl | Amplitude of 500 kHz sinewave signal on ZCD/CS pin needed to trigger knee detector | 25 | mV | |||
TDCHDDMin | Knee point detector blanking period (1) | Measured from falling edge of DRV pulse | 1.5 | µs | ||
Fault Protection | ||||||
TLongFlt | Long Fault Duration (1) | 1 | s | |||
Line Brown-In Protection | ||||||
VZCBoRise | Brown-out Protection Threshold when in Stopb state | Peak cycle average voltage on ZCD/CS Pin. | 0.282 | 0.3 | 0.318 | V |
IZCBias | ZCD/CS Pin Bias Current (1) | VZC = VZCBoFall | -100 | 100 | nA | |
Over-Current Protection | ||||||
VZCOcp1 | ZCD/CS First Level over-current protection threshold | 450 | 500 | 550 | mV | |
VZCOcp2 | ZCD/CS Second Level over-current protection threshold | 670 | 750 | 825 | mV | |
TOcp1Blk | ZCD/CS blanking time from DRV rising edge to Enable Ocp1 Comparator Output (1) | 450 | ns | |||
TOcp2Blk | ZCD/CS blanking time from DRV rising edge to Enable Ocp2 Comparator Output (1) | 250 | ns | |||
TOcpDrvDel | ZCD/CS crossing VOcpxTh to DRV falling edge. | 56 | 120 | ns | ||
TDCHMax0 | Max duration of TDCHb state if no ZCD signal detected. After no OCPx Events (1) | 250 | µS | |||
TDCHMax1 | Max duration of TDCHb state if no ZCD signal detected. After one OCPx Events (1) | 500 | µS | |||
TDCHMax2 | Max duration of TDCHb state if no ZCD signal detected. After two consecutive OCPx Events (1) | 1000 | µS | |||
Output Over-Voltage Protection See Device Comparison Table | ||||||
Thermal Protection | ||||||
TTSDRise | Thermal Shutdown Rising Threshold (1) | While switching | 135 | 145 | 155 | °C |
TTSDFall | Thermal Shutdown Falling Threshold (1) | While not switching | 95 | 105 | 115 | °C |
TTSDHyst | TTSDRise - TTSDFall (1) | 38 | 40 | 42 | °C |