SLAU150A December   2004  – October 2021 ADS7881 , ADS7891

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Analog Interface
      1. 1.2.1 Signal Conditioning
      2. 1.2.2 Reference
    3. 1.3 Digital Interface
    4. 1.4 Power Supplies
  3. 2Using the EVM
  4. 3ADS78x1EVM Bill of Materials
  5. 4ADS78x1EVM Layout
  6. 5ADS78x1EVM Schematics
  7. 6Revision History

Features

The ADS78x1EVM includes the following features:

  • Full-featured evaluation board for the high-speed, SAR-type ADS7881(12-bit, 4-MSPS) or ADS7891(14-bit, 3-MSPS) single-channel, parallel interface ADCs
  • Onboard signal conditioning
  • Onboard reference
  • Input and output digital buffers
  • Onboard decoding for stacking multiple EVMs