SFFS728 October   2023 OPA2333-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 VSSOP Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 VSSOP Package

Failure Mode Distribution (FMD)

The failure mode distribution estimation for OPA2333-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
Output open (Hi-Z)20%
Output saturated high25%
Output saturated low25%
Output functional, not in specification voltage or timing

30%