SBAU320 July   2018 AMC1035 , AMC1035-Q1

 

  1.   AMC1035 Evaluation Module
    1. 1 EVM Overview
      1. 1.1 Features
      2. 1.2 Introduction
      3.      Trademarks
    2. 2 Analog Interface
    3. 3 Power Supply
    4. 4 Output Reference
    5. 5 Digital Interface
    6. 6 Manchester Coding Enabled
    7. 7 General Operation Tables
    8. 8 BOM, Schematic, and Layout
      1. 8.1 Bill of Materials
      2. 8.2 Schematic
      3. 8.3 PCB Layout

Features

This EVM supports the following features:

  • Full-featured Evaluation Board for the AMC1035 single-channel delta-sigma modulator
  • ±1-V Input Voltage Range
  • Configurable Power Supply Input
  • Configurable Clock Input
  • Integrated 2.5 V, ±5-mA Reference for Ratiometric Measurements
  • Manchester Coded or Uncoded Bitstream Output
  • Screw terminals for easy access to analog inputs and outputs