SBAU320 July   2018 AMC1035 , AMC1035-Q1

 

  1.   AMC1035 Evaluation Module
    1. 1 EVM Overview
      1. 1.1 Features
      2. 1.2 Introduction
      3.      Trademarks
    2. 2 Analog Interface
    3. 3 Power Supply
    4. 4 Output Reference
    5. 5 Digital Interface
    6. 6 Manchester Coding Enabled
    7. 7 General Operation Tables
    8. 8 BOM, Schematic, and Layout
      1. 8.1 Bill of Materials
      2. 8.2 Schematic
      3. 8.3 PCB Layout

Digital Interface

The AMC1035EVM digital input/output interface is composed of two, two terminal screw connectors located at J4 and J5. Pin 1 of J4 is the output data from the modulator and pin 1 of J5 is the clock input for the modulator U1. A 9 MHz to 21 MHz external clock must be applied to pin 1 of J5 referenced to ground, pin 2 of J5. The magnitude of this clocking signal should not exceed VDD +0.5 V.