SBAS895B May 2018 – April 2020
PRODUCTION DATA.
PARAMETER | AMC1300B | AMC1300 | |
---|---|---|---|
High-side supply voltage, VDD1 | 3.0 V to 5.5 V | 4.5 V to 5.5 V | |
Specified ambient temperature, TA | –55°C to +125°C | –40°C to +125°C | |
Input offset voltage, VOS | 4.5 V ≤ VDD1 ≤ 5.5 V | ±0.2 mV | ±2 mV |
3.0 V ≤ VDD1 ≤ 4.5 V | Not applicable | ||
Input offset drift, TCVOS | ±3 µV/°C (max) | ±4 µV/°C (max) | |
Gain error, EG | ±0.3% | ±1% | |
Gain error drift, TCEG | ±15 ppm/°C (typ), ±50 ppm/°C (max) | ±50 ppm/°C (typ) | |
Common-mode transient immunity, CMTI | 75 kV/µs (min), 140 kV/µs (typ) | 15 kV/µs (min), 30 kV/µs (typ) | |
Output bandwidth, BW | 250 kHz (min), 310 kHz (typ) | 170 kHz (min), 230 kHz (typ) | |
INP, INN to OUTP, OUTN signal delay (50% – 90%) | 3 µs (max) | 3.4 µs (max) |