DLPU137 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Electrical Specifications
      2. 1.3.2 Component Temperature Ratings - DLP4620SQ1EVM
      3. 1.3.3 Component Temperature Ratings - DLP4621Q1EVM
      4. 1.3.4 Input Video Specifications
      5. 1.3.5 SPI and I2C Timing
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 DLP4620SQ1EVM Block Diagram
    2. 2.2 DLP4621Q1EVM Block Diagram
    3. 2.3 Controller PCB
    4. 2.4 RGB LED Driver PCB - DLP4620SQ1
    5. 2.5 Cables - DLP4620SQ1EVM
    6. 2.6 LED Driver PCB - DLP4621Q1EVM
    7. 2.7 Driver Requirements - DLP4621Q1EVM
    8. 2.8 Cables - DLP4621Q1EVM
    9. 2.9 Optical Engine Requirements
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Quick Start - DLP4620SQ1EVM
      1. 3.2.1 Kit Assembly Instructions - DLP4620SQ1EVM
      2. 3.2.2 Powering-Up EVM
      3. 3.2.3 Steps to Reprogram the Onboard Flash Memory
    3. 3.3 Quick Start - DLP4621Q1EVM
      1. 3.3.1 Kit Assembly Instructions - DLP4621Q1EVM
      2. 3.3.2 Powering-Up EVM
      3. 3.3.3 Steps to Reprogram the Onboard Flash Memory
    4. 3.4 Connecting EVM to the DLPC230-Q1 Control Program via SPI
    5. 3.5 Connecting EVM to the DLPC230-Q1 Control Program via USB
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Input Video Specifications

The following input video resolutions are supported on the HDMI and OpenLDI interfaces. These input video resolutions are programmed in the Extended Display Identification Data (EDID) EEPROM for the EVM's HDMI interface allowing a connected computer to read the supported resolutions and timing. Note that some computers are not able to output all of these resolutions.

Table 1-5 Supported Resolutions
Feature 0.46" Non-Diamond Down Sampling (non-DDS) Mode - HL 0.46" Non-Diamond Down Sampling (non-DDS) Mode - HUD 0.46" Diamond Down Sampling (DDS) Mode - HUD
EVM Part Number DLP4621Q1EVM DLP4620SQ1EVM DLP4620SQ1EVM
Supported Resolutions 960×480, 480×240 960×960, 960×480, 480×240 1358×566, 1220×610
480×240 YES YES N/A
960×480 YES YES N/A
960×960 N/A YES N/A
1358×566 N/A N/A YES
1220×610 N/A N/A YES

The input source timing specified in the EVM's HDMI interface EDID are specified in Table 2-6. These timing parameters are also recommended for the OpenLDI interface.

Table 1-6 Typical Timing for Supported Source Resolutions
Horizontal Resolution Vertical Resolution Horizontal Blanking Vertical Blanking Vertical Rate (Hz) Pixel Clock (MHz
Total Sync (Pixel Clocks) Back Porch (Pixel Clocks) Front Porch (Pixel Clocks) Total Sync (Lines) Back Porch (Lines) Front Porch (Lines)
1358 566 160 32 80 48 19 10 6 3 60.02 53.29
1220 610 160 32 80 48 19 10 6 3 60 52.08
960 480 240 96 120 24 20 10 7 3 60 36
480 240 320 32 240 48 200 10 187 3 60 21.12
960 960 160 32 80 48 28 10 15 3 60 66.39