DLPU137 April   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Electrical Specifications
      2. 1.3.2 Component Temperature Ratings - DLP4620SQ1EVM
      3. 1.3.3 Component Temperature Ratings - DLP4621Q1EVM
      4. 1.3.4 Input Video Specifications
      5. 1.3.5 SPI and I2C Timing
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 DLP4620SQ1EVM Block Diagram
    2. 2.2 DLP4621Q1EVM Block Diagram
    3. 2.3 Controller PCB
    4. 2.4 RGB LED Driver PCB - DLP4620SQ1
    5. 2.5 Cables - DLP4620SQ1EVM
    6. 2.6 LED Driver PCB - DLP4621Q1EVM
    7. 2.7 Driver Requirements - DLP4621Q1EVM
    8. 2.8 Cables - DLP4621Q1EVM
    9. 2.9 Optical Engine Requirements
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Quick Start - DLP4620SQ1EVM
      1. 3.2.1 Kit Assembly Instructions - DLP4620SQ1EVM
      2. 3.2.2 Powering-Up EVM
      3. 3.2.3 Steps to Reprogram the Onboard Flash Memory
    3. 3.3 Quick Start - DLP4621Q1EVM
      1. 3.3.1 Kit Assembly Instructions - DLP4621Q1EVM
      2. 3.3.2 Powering-Up EVM
      3. 3.3.3 Steps to Reprogram the Onboard Flash Memory
    4. 3.4 Connecting EVM to the DLPC230-Q1 Control Program via SPI
    5. 3.5 Connecting EVM to the DLPC230-Q1 Control Program via USB
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Kit Assembly Instructions - DLP4621Q1EVM

An example image of the DLP4620SQ1EVM without a power supply and optics is shown in Figure 4-10.

  1. Connect the DMD Flex Cable to the controller PCB (J1) and the DMD PCB (J1). Pin 1 is marked on the DMD flex cable. Make sure the controller side of the flex cable is aligned with the controller PCB.
  2. Connect the controller to driver control interface flex to the controller PCB (J2) and the illumination driver (J5).
  3. Connect your host communication cable to the controller PCB and your host computer.
    1. If using the Total Phase Cheetah SPI Adapter, follow the jumper configuration found in Section 3.4.
    2. If using a direct USB connection, follow the jumper configuration found in Section 3.5.
  4. Connect the controller power cable to the controller PCB (J2) and the illumination driver (J1).
  5. Connect the LED power cable to any of the LED Driver Board LED ports (J7, J8, J9). Note that some ports can be disabled by flash setting. LED0 (J7) is in the ON position.
  6. Connect the Fan Power cable to any of the illumination driver fan ports (J3, J5, J6). Confirm the fan switch on the illumination driver (SW1) is in the ON position.
  7. Connect the micro HDMI cable to the controller board (J4). Connect the micro HDMI cable to the PC HDMI port.
  8. Connect the Power Input cable to the illumination driver (J2).
GUID-FDD16A62-9105-4320-90DB-9437C989741F-low.jpgFigure 3-2 DLP4621Q1EVM EVM Cable Connections

If communicating with the controller, then be sure to always check what the jumper configuration is. Jumpers J10, J11, J12, and J13 determine whether or not the controller recognizes SPI or USB communication.