ZHCSFI4C September 2016 – March 2020 UCD90160A
PRODUCTION DATA.
Fusion Digital Power Designer software can be used to design the device configuration online or offline (with or without a UCD90160A device connected to the computer). In offline mode, Fusion Digital Power Designer software prompts the user to create or open a Project file (.xml) at launch. In online mode, Fusion Digital Power Designer software automatically detects the device via the PMBus interface and reads the configuration data from the device. A USB-to-GPIO Adapter (HPA172) from Texas Instruments is required to connect Fusion Digital Power Designer software using the PMBus interface.
These are the general design steps:
After configuration changes, click the Write to Hardware button to apply the changes. In online mode, then click the Store RAM to Flash button to permanently store the new configuration into the device data flash.