ZHCSFI4C September 2016 – March 2020 UCD90160A
PRODUCTION DATA.
The UCD90160A has 22 GPIO pins that can function as either inputs or outputs. Each GPIO has configurable output mode options including open-drain or push-pull outputs that can be actively driven to 3.3 V or ground. There are an additional four pins that can be used as either inputs or PWM outputs but not as GPOs. Table 4 lists possible uses for the GPIO pins and the maximum number of each type for each use. GPIO pins can be dependents in sequencing and alarm processing. They can also be used for system-level functions such as external interrupts, power-goods, resets, or for the cascading of multiple devices. GPOs can be sequenced up or down by configuring a rail without a MON pin but with a GPIO set as an enable.
PIN NAME | PIN | RAIL EN
(16 MAX) |
GPI
(8 MAX) |
GPO
(16 MAX) |
PWM OUT
(12 MAX) |
MARGIN PWM
(10 MAX) |
---|---|---|---|---|---|---|
FPWM1/GPIO5 | 17 | X | X | X | X | X |
FPWM2/GPIO6 | 18 | X | X | X | X | X |
FPWM3/GPIO7 | 19 | X | X | X | X | X |
FPWM4/GPIO8 | 20 | X | X | X | X | X |
FPWM5/GPIO9 | 21 | X | X | X | X | X |
FPWM6/GPIO10 | 22 | X | X | X | X | X |
FPWM7/GPIO11 | 23 | X | X | X | X | X |
FPWM8/GPIO12 | 24 | X | X | X | X | X |
GPI1/PWM1 | 31 | X | X | |||
GPI2/PWM2 | 32 | X | X | |||
GPI3/PWM3 | 42 | X | X | X | ||
GPI4/PWM4 | 41 | X | X | X | ||
GPIO1 | 11 | X | X | X | ||
GPIO2 | 12 | X | X | X | ||
GPIO3 | 13 | X | X | X | ||
GPIO4 | 14 | X | X | X | ||
GPIO13 | 25 | X | X | X | ||
GPIO14 | 29 | X | X | X | ||
GPIO15 | 30 | X | X | X | ||
GPIO16 | 33 | X | X | X | ||
GPIO17 | 34 | X | X | X | ||
GPIO18 | 35 | X | X | X | ||
TCK/GPIO19 | 36 | X | X | X | ||
TDO/GPIO20 | 37 | X | X | X | ||
TDI/GPIO21 | 38 | X | X | X | ||
TMS/GPIO22 | 39 | X | X | X |