ZHCSAY5D march 2013 – april 2021 UCD3138064
PRODUCTION DATA
If DPWMs travel for a longer distance than 3 inches from the control card to a main power stage, a Schottky clamping diode may be needed as shown in Clamping Diodes for DPWM to prevent electrical overstress on the device during lightning test. The long trace may also pick up the noise from other switching sources. Avoid DPWM signals to cross switching nodes.