SLUS544G September 2003 – April 2017 UCC28220 , UCC28221
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
High-voltage start-up input, VIN | 110 | V | ||
Supply voltage, VDD | 15 | V | ||
Output current (OUT1, OUT2) dc, IOUT(dc) | ±10 | mA | ||
OUT1/ OUT2 capacitive load | 200 | pF | ||
REF output current, IREF | 10 | mA | ||
Current sense inputs, CS1, CS2 | –1 | 2 | V | |
Analog inputs (CHG, DISCHG, SLOPE, REF, CNTRL) | –0.3 | 3.6 | V | |
Analog inputs (SS, LINEOV, LINEUV, LINEHYS) | –0.3 | 7 | V | |
Power dissipation at TA = 25°C | PW package | 400 | mW | |
D package | 650 | |||
Junction operating temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | High-voltage start-up input | 36 | 76 | V |
VDD | Supply voltage | 8.4 | 14.5 | V |
THERMAL METRIC(1) | UCC28220, UCC28221 | UCC28221 | UNIT | ||
---|---|---|---|---|---|
D (SOIC) | PW (TSSOP) | PW (TSSOP) | |||
16 PINS | 16 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 73 | 100.9 | 92.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 32.6 | 28.8 | 27.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 30.6 | 46.6 | 43.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.7 | 1.4 | 1.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 30.3 | 46 | 43.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
OVERALL | |||||
Operating VDD | 8.4 | 14.5 | V | ||
Quiescent current | SS = 0 V, no switching, FOSC = 1 MHz | 1.5 | 3 | 4 | mA |
Operating current | Outputs switching, FOSC = 1 MHz | 1.6 | 3.5 | 6 | mA |
START-UP | |||||
Startup current | UCC28220, VDD < (UVLO – 0.8) | 200 | µA | ||
UVLO start threshold | UCC28220 | 9.5 | 10 | 10.5 | V |
UCC28221 | 12.3 | 13 | 13.7 | ||
UVLO stop threshold | 7.6 | 8 | 8.4 | V | |
UVLO hysteresis | UCC28220 | 1.8 | 2 | 2.2 | V |
UCC28221 | 4.8 | 5 | 5.2 | ||
JFET ON threshold | SS = 0, outputs not switching, VDD decreasing | 9.5 | 10 | 10.5 | V |
SS = 2 V, Cntrl = 2 V, output switching, VDD decreasing; same threshold as UVLO stop | 7.6 | 8 | 8.4 | ||
High voltage JFET current | VIN = 36 V to 76 V, VDD = 0 V | 16 | 48 | 100 | mA |
VIN = 36 V to 76 V, VDD = 10 V | 4 | 16 | 40 | ||
VIN = 36 V to 76 V, VDD < UVLO | 4 | 12 | 40 | ||
JFET leakage | VIN = 36 V to 76 V, VDD = 14 V | 100 | µA | ||
REFERENCE | |||||
Output voltage | 8 V < VDD < 14 V, ILOAD = 0 mA to –10 mA | 3.15 | 3.3 | 3.45 | V |
Output current | Outputs not switching, CNTRL = 0 V | 10 | mA | ||
Output short-circuit current | VREF = 0 V | –40 | –20 | –10 | mA |
VREF UVLO | 2.55 | 3 | 3.25 | V | |
SOFT START | |||||
SS charge current | RCHG = 10.2 kΩ, SS = 0 V | –70 | –100 | –130 | µA |
SS discharge current | RCHG = 10.2 kΩ, SS = 2 V | 70 | 100 | 130 | µA |
SS initial voltage | LINEOV = 2 V, LINEUV = 0 V | 0.5 | 1 | 1.5 | V |
SS voltage at 0% dc | Point at which output starts switching | 0.5 | 1.2 | 1.8 | V |
SS voltage ratio | 75% | 90% | 100% | ||
SS max voltage | LINEOV = 0 V, LINEUV = 2 V | 3 | 3.5 | 4 | V |
OSCILLATOR AND PWM | |||||
Output frequency | RCHG = 10.2 kΩ, RDISCHG = 10.2 kΩ | 450 | 500 | 550 | kHz |
Oscillator frequency | RCHG = 10.2 kΩ, RDISCHG = 10.2 kΩ | 900 | 1000 | 1100 | kHz |
Output maximum duty cycle | RCHG = 10.2 kΩ, RDISCHG = 10.2 kΩ, measured at OUT1 and OUT2 |
73% | 75% | 77% | |
CHG voltage | 2 | 2.5 | 3 | V | |
DSCHG voltage | 2 | 2.5 | 3 | V | |
SLOPE COMPENSATION | |||||
Slope | RSLOPE = 75 kΩ, RCH = 66 kΩ, RDISCHG = 44 kΩ, Csx = 0 V to 0.5 V |
140 | 200 | 260 | mV/us |
Channel matching | RSLOPE = 75 kΩ, Csx = 0 V | 0% | 10% | ||
CURRENT SENSE | |||||
CS1, CS2 bias current | CS1 = 0, CS2 = 0 | –500 | 0 | 500 | nA |
Prop delay CSx to OUTx | CSx input 0 V to 1.5 V step | 40 | 85 | ns | |
CS1, CS2 sink current | CSx = 2 V | 2.3 | 4.5 | 7 | mA |
CNTRL | |||||
Resistor ratio(1) | 0.6 | ||||
Ctrl input current | CTRL = 0 V and 3.3 V | –100 | 0 | 100 | nA |
Ctrl voltage at 0% dc | CSx = 0 V, point at which output starts switching (checks resistor ratio) | 0.5 | 1.2 | 1.8 | V |
OUTPUT (OUT1, OUT2) | |||||
Low level | IOUT = 10 mA | 0.4 | 1 | V | |
High level | IOUT = −10 mA, VREF – VOUT | 0.4 | 1 | V | |
Rise time | CLOAD = 50 pF | 10 | 20 | ns | |
Fall time | CLOAD = 50 pF | 10 | 20 | ns | |
LINE SENSE | |||||
LINEOV threshold | TA = 25°C | 1.24 | 1.26 | 1.28 | V |
TA = –40°C to 105°C | 1.235 | 1.26 | 1.285 | ||
LINEUV threshold | TA = 25°C | 1.24 | 1.26 | 1.28 | V |
TA = –40°C to 105°C | 1.235 | 1.26 | 1.285 | ||
LINEHYST pullup voltage | LINEOV = 2 V, LINEUV = 2 V | 3.1 | 3.25 | 3.4 | V |
LINEHYST off leakage | LINEOV = 0 V, LINEUV = 2 V | –500 | 0 | 500 | nA |
LINEHYS pullup resistance | I = –20 µA | 100 | 500 | Ω | |
LINEHYS pulldown resistance | I = 20 µA | 100 | 500 | Ω | |
LINEOV, LINEUV bias I | LINEOV = 1.25 V, LINEUV = 1.25 V | –500 | 500 | nA |