ZHCSAO4F December   2012  – March 2018 UCC27611

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      典型应用图
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VDD and Undervoltage Lockout
      2. 7.3.2 Operating Supply Current
      3. 7.3.3 Input Stage
      4. 7.3.4 Enable Function
      5. 7.3.5 Output Stage
      6. 7.3.6 Low Propagation Delays
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
        1. 8.2.2.1 Gate Drive Supply Voltage
        2. 8.2.2.2 Input Configuration
        3. 8.2.2.3 Output Configuration
        4. 8.2.2.4 Power Dissipation
        5. 8.2.2.5 Thermal Considerations
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

VDD = 12 V, TA = TJ = –40 °C to 140 °C, 2-µF capacitor from VDD to GND and from VREF to GND. Currents are positive into, negative out of the specified terminal. OUTH and OUTL are tied together. (unless otherwise noted) (1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
BIAS CURRENT
IDD(off) Start-up current VDD = 3, IN+ = VDD,
IN– = GND
100 180 μA
IN+ = GND, IN– = VDD 75 160
UNDER VOLTAGE LOCKOUT (UVLO)
VDD(on) Supply start threshold 3.55 3.8 4.15 V
VDD(off) Minimum operating voltage after supply start 3.3 3.55 3.9 V
VDD_H Supply voltage hysteresis 0.25 V
INPUTS (IN+, IN–)
VIN_L Input signal low threshold Output high for IN– pin,
Output Low for IN+ pin
0.9 1.1 1.3 V
VIN_H Input signal high threshold Output high for IN+ pin,
Output low for IN– pin
1.85 2.05 2.25 V
VIN_HYS Input signal hysteresis 0.7 0.95 1.2 V
VREF
VREF VREF regulator output 4.75 5 5.15 V
VREF_line VREF line regulation VDD from 6 V to 18 V 0.05 V
VREF_load VREF load regulation IR from 0 mA to 50 mA 0.075 V
ISCC Short circuit current –90 –75 –60 mA
OUTPUTS (OUTH/OUTL AND OUT)
ISRC/SNK Source peak current (OUTH) / sink peak current (OUTL)(2) CLOAD = 0.22 µF, FSW = 1 kHz, (2) –4/+6 A
VOH OUTH high voltage IOUTH = –10 mA VDD –0.05 V
VOL OUTL low voltage IOUTL = 10 mA 0.02 V
ROH OUTH pullup resistance TA = 25 °C,
IOUT = –25 mA to –50 mA
1 Ω
TA = –40 °C to 140 °C,
IOUT = –50 mA
2
ROL OUTH pulldown resistance TA = 25 °C,
IOUT = 25 mA to 50 mA
0.35 Ω
TA = –40°C to 140°C,
IOUT = 50 mA
1.5
Device operational with output switching.
Ensured by design, not tested in production.