SLUS557G March   2003  – December 2016 UC28023 , UC28025

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Control Methods and Test Circuits
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Error Amplifier
      2. 8.3.2 Synchronization
      3. 8.3.3 Constant Volt-Second Clamp Circuit
      4. 8.3.4 Outputs
      5. 8.3.5 Open-Loop Laboratory Test Fixture
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
        1. 9.2.2.1 Timing Resistor and Capacitor Selection
        2. 9.2.2.2 Turns Ratio Selection
        3. 9.2.2.3 Inductor Selection
        4. 9.2.2.4 Rectifier Diode Selection
        5. 9.2.2.5 Snubber Components Selection
        6. 9.2.2.6 VCC and VC Capacitor Selection
        7. 9.2.2.7 Output Capacitor Selection
        8. 9.2.2.8 Input Capacitor Selection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DW|16
  • N|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
Input voltage VC, VCC 30 V
Analog inputs INV, NI, RAMP –0.3 7 V
SS, ILIM/SD VREF – 0.3 VREF + 0.3
IOUT(DC) Output current OUT (UC28023), OUTB (UC28025) ±0.5 A
Peak output current, pulsed 0.5 ms (IOUT pulsed) OUT (UC28023), OUTB (UC28025) ±2 A
IREF Output current VREF 10 mA
ICLOCK Output current CLOCK –5 mA
ISINK_SS Soft-start sink current SS 5 mA
IOUT(EA) Output current EAOUT 20 mA
IOSC_CHG Oscillator charging current RT –5 mA
CLOAD Capacitive load 200 pF
Power Dissipation at TA = 25°C (all packages) 1 W
TJ Operating junction temperature –55 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to GND. All currents are positive into and negative out of the specified terminal.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±3000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VCC input voltage from a low-impedance source 12 V
Operating temperature –40 105 °C

Thermal Information

THERMAL METRIC(1) UC2802x UNIT
DW (SOIC) N (PDIP)
16 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 70.5 44.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 31.8 34.3 °C/W
RθJB Junction-to-board thermal resistance 35.2 24.6 °C/W
ψJT Junction-to-top characterization parameter 7.7 14.7 °C/W
ψJB Junction-to-board characterization parameter 34.7 24.4 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

TA = –40°C to 105°C, TJ = TA, RT = 3.65 kΩ, CT = 1 nF, VCC = 15 V (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
REFERENCE
VREF Reference voltage TJ = 25°C, IREF = 1 mA 5.05 5.1 5.15 V
Line regulation voltage VCC = 10 V to 30 V 2 15 mV
Load regulation voltage IREF = 1 mA to 10 mA 5 15 mV
Temperature stability(1) TA = –40°C to 105°C 0.2 0.4 mV/°C
Total output voltage variation(1) Line and load temperature 4.95 5.25 V
Output noise voltage(1) f = 10 Hz to 10 kHz 50 µV
Long-term stability voltage(1) TJ = 125°C, 1000 hours 5 25 mV
ISS Short-circuit current VREF = 0 V –20 –50 –100 mA
OSCILLATOR
fOSC Initial accuracy(1) TJ = 25°C 360 400 440 kHz
Voltage stability(1) VCC =10 V to 30 V 0.2% 2%
Temperature stability(1) TA = –40°C to 105°C 5%
Total voltage variation(1) Line temperature 340 460 kHz
VCLOCK_H High-level clock output voltage 3.9 4.5 V
VCLOCK_L Low-level clock output voltage 2.3 2.9 V
VRAMP(P) Ramp peak voltage(1) 2.6 2.8 3 V
VRAMP(V) Ramp valley voltage(1) 0.7 1 1.25 V
VRAMP(VP) Ramp valley-to-peak voltage(1) 1.6 1.8 2 V
ERROR AMPLIFIER
VIN Input offset voltage 15 mV
IBIAS Input bias current 0.6 3 µA
IIN Input offset current 0.1 1 µA
AVOL Open-loop gain VOUT = 1 V to 4 V 60 95 dB
CMRR Common-mode rejection ratio VCM = 1.5 V to 5.5 V 75 95 dB
PSRR Power supply rejection ratio VCC = 10 V to 30 V 85 110 dB
IOUT(SINK) Output sink current V(EAOUT) = 1 V 1 2.5 mA
IOUT(SRC) Output source current V(EAOUT) = 4 V –0.5 –1.3 mA
VOH High-level output voltage I(EAOUT) = –0.5 V 4 4.7 5 V
VOL Low-level output voltage I(EAOUT) = 1 mA 0 0.5 1 V
Unity gain bandwidth(1) 3 5.5 MHz
Slew rate(1) 6 12 V/µs
PWM COMPARATOR
IBIAS_RAMP RAMP bias current VRAMP = 0 V –1 –5 µA
Maximum duty cycle UC28023 80% 90%
UC28025 See (2) 40% 45%
Minimum duty cycle UC28023 0%
UC28025 0%
EAOUT zero DC threshold VRAMP = 0 V 1.1 1.25 1.4 V
SOFT START
ICHG Charge current VSS = 0.5 V 3 9 20 µA
IDISCHG Discharge current VSS = 1 V 1 7.5 mA
CURRENT LIMIT AND SHUTDOWN
ILIMIT Current limit bias current VILIM/SD = 0 V to 4 V ±10 µA
ILIMIT Offset voltage UC28023 15 mV
ILIMITREF Common mode(1) UC28023 1 1.25 V
Current limit threshold voltage UC28025 0.9 1 1.1 V
Shutdown threshold voltage 1.25 1.4 1.55 V
OUTPUT
VOL Low-level output voltage IOUT = 20 mA 0.25 0.4 V
IOUT = 200 mA 1.2 2.2
VOH High-level output voltage IOUT = –20 mA 13 13.5 V
IOUT = –200 mA 12 13
Collector leakage VC = 30 V 100 500 µA
UNDERVOLTAGE LOCKOUT (UVLO)
Start threshold voltage 8.8 9.2 9.6 V
Hysteresis 0.4 0.8 1.2 V
SUPPLY CURRENT
Start-up current VCC = 8 V 1.1 2 mA
ICC Operating current VINV = VRAMP = VILIM = 0 V,
VNI = 1 V
25 35 mA
Specified by design. Not production tested.
Tested as 80% minimum for the oscillator which is the equivalent of 40% for UC28025.

Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tDELAY Delay to output time(1) PWM comparator 50 100 ns
Current limit and shutdown 50 80 ns
Rise time and Fall time(1) CLOAD = 1 nF 30 60 ns

Typical Characteristics

UC28023 UC28025 oscillator_circuit_02_slus557.gif Figure 1. Timing Resistance vs Frequency
UC28023 UC28025 unity_gain_slew_rate_slus557.gif Figure 3. Unity Gain Slew Rate
UC28023 UC28025 graph_04_slus557.gif Figure 5. Rise and Fall Time vs
Output Voltage and Load Current
UC28023 UC28025 open_loop_freq_response_slus557.gif Figure 2. Open-Loop Frequency Response
UC28023 UC28025 graph_03_slus557.gif Figure 4. Saturation Voltage vs Output Current
UC28023 UC28025 graph_05_slus557.gif Figure 6. Rise and Fall Time vs
Output Voltage and Load Current