ZHCSDZ1D July 2015 – January 2022 TUSB4020BI
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R/W | R | R | R | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RSVD | R | 0h | Reserved. Read only, returns 0 when read. |
5 | RSVD | R/W | 0h | Reserved. This bit is reserved and should not be altered from the default. |
4:2 | RSVD | R | 0h | Reserved. Read only, returns 0 when read. |
1:0 | RSVD | R/W | 0h | Reserved. This field is reserved and should not be altered from the default. |