ZHCSDZ1D July 2015 – January 2022 TUSB4020BI
PRODUCTION DATA
PARAMETER | OPERATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIH | High-level input voltage(1) | VDD33 | 2 | VDD33 | V | ||
VIL | Low-level input voltage(1) | VDD33 | 0 | 0.8 | V | ||
VI | Input voltage | 0 | VDD33 | V | |||
VO | Output voltage(2) | 0 | VDD33 | V | |||
tt | Input transition time (trise and tfall) | 0 | 25 | ns | |||
Vhys | Input hysteresis(3) | 0.13 × VDD33 | V | ||||
VOH | High-level output voltage | VDD33 | IOH = –4 mA | 2.4 | V | ||
VOL | Low-level output voltage | VDD33 | IOL = 4 mA | 0.4 | V | ||
IOZ | High-impedance, output current(2) | VDD33 | VI = 0 to VDD33 | ±20 | µA | ||
IOZP | High-impedance, output current with internal pullup or pulldown resistor(4) | VDD33 | VI = 0 to VDD33 | ±225 | µA | ||
II | Input current(5) | VDD33 | VI = 0 to VDD33 | ±15 | µA |