ZHCS971B June   2012  – July 2016 TS3USB3200

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
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
    6. 6.6 Dynamic Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Flexible Power Control
      2. 7.3.2 IOFF Protection Prevents Current Leakage in Powered Down State (VCC and VBUS= 0 V)
      3. 7.3.3 1.8-V Compatible Control Inputs (SEL1, SEL2, and PSEL)
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 TS3USB3200 Configured to be Powered by VBUS Through the MicroUSB Connector
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 TS3USB3200 Powered by Mobile Device’s Standalone Battery
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The TS3USB3200 supports high-speed Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) switching, as well as USB 2.0 High-Speed (480 Mbps) switching in the same package. An additional integrated ID switch is also included to support USB/MHL or MyDP ID for easy information control. These configurations allow the system designer to use a common USB or Mico-USB connector to support both MHL/MyDP video signals and USB data.

Functional Block Diagram

TS3USB3200 G001_cds333.gif

Feature Description

Flexible Power Control

Device can be powered by VBUS or by VCC. This allows the device to run off a 4.3-V battery voltage or 5 V from an external USB device. If both a battery and external USB device are supplying voltage on the VCC and VBUS pins the PSEL can be used to select which power supply is used to save battery power.

IOFF Protection Prevents Current Leakage in Powered Down State (VCC and VBUS= 0 V)

When there is no power supplied to the IC, all of the I/O signal paths are placed in a high impedance state, which isolates the data paths when they are not being used.

1.8-V Compatible Control Inputs (SEL1, SEL2, and PSEL)

The TS3USB3200 logic control input pins can operate with 1.8-V logic since the VIH minimum for the SEL1, SEL2, and PSEL is 1.3 V.

Device Functional Modes

The TS3USB32000 device can select which power supply pin VCC or VBUS will power the device when voltages are present on both pins.

Table 1. Function Table (Power Source)

VCC VBUS PSEL(1) POWER SOURCE
L L X No Power. All I/O in High-Z
L H X VBUS
H L X VCC
H H L VCC
H H H VBUS
The PSEL pin has 6-MΩ weak pulldown resistor to GND to make its default value to be LOW.

Table 2. Function Table (Signal and ID Select)

SEL1(1) SEL2(1) CONNECTION High-Z
L L D+/D– to USB+/USB–, ID_COM to ID_USB MHL+/MHL–, ID_MHL
L H D+/D– to USB+/USB–, ID_COM to ID_MHL MHL+/MHL–, ID_USB
H L D+/D– to MHL+/MHL–, ID_COM to ID_USB USB+/USB–, ID_MHL
H H D+/D– to MHL+/MHL–, ID_COM to ID_MHL USB+/USB–, ID_USB
The SEL1 and SEL2 pins have 6-MΩ weak pulldown resistor to GND to make their default value to be LOW.