ZHCS761F December 2011 – May 2017 TRF7962A
PRODUCTION DATA.
Table 6-24 describes the bit fields of the Regulator and I/O Control register. This register controls the three voltage regulators.
Default Value: 0x87, set at POR = H or EN = L
BIT NO. | BIT NAME | FUNCTION | DESCRIPTION |
---|---|---|---|
B7 | auto_reg | 0 = Manual system 1 = Automatic system |
Automatic system settings: VDD_RF = VIN – 250 mV VDD_A = VIN – 250 mV VDD_X = VIN – 250 mV, but not higher than 3.4 V Manual system settings: See B2 to B0 |
B6 | en_ext_pa | Support for external power amplifier | Internal peak detectors are disabled, receiver inputs (RX_IN1 and RX_IN2) accept externally demodulated subcarrier. At the same time, the ASK/OOK pin becomes modulation output for external TX amplifier. |
B5 | io_low | 1 = Enable low peripheral communication voltage | When B5 = 1, maintains the output driving capabilities of the I/O pins connected to the level shifter under low-voltage operation. Should be set 1 when VDD_I/O voltage is 1.8 V to 2.7 V. |
B4 | Unused | No function | Default is 0. |
B3 | Unused | No function | Default is 0. |
B2 | vrs2 | Voltage set. B2 is the MSB. | vrs3_5 = L: VDD_RF, VDD_A, VDD_X range is 2.7 V to 3.4 V. See Table 6-25, Table 6-26, Table 6-27, and Table 6-28. |
B1 | vrs1 | ||
B0 | vrs0 |
REGISTER | OPTION BITS SETTING IN CONTROL REGISTER | ACTION | |||||||
---|---|---|---|---|---|---|---|---|---|
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | ||
00 | 1 | 5-V system | |||||||
0B | 0 | Manual regulator setting | |||||||
0B | 0 | 1 | 1 | 1 | VDD_RF = 5 V, VDD_A = 3.5 V, VDD_X = 3.4 V | ||||
0B | 0 | 1 | 1 | 0 | VDD_RF = 4.9 V, VDD_A = 3.5 V, VDD_X = 3.4 V | ||||
0B | 0 | 1 | 0 | 1 | VDD_RF = 4.8 V, VDD_A = 3.5 V, VDD_X = 3.4 V | ||||
0B | 0 | 1 | 0 | 0 | VDD_RF = 4.7 V, VDD_A = 3.5 V, VDD_X = 3.4 V | ||||
0B | 0 | 0 | 1 | 1 | VDD_RF = 4.6 V, VDD_A = 3.5 V, VDD_X = 3.4 V | ||||
0B | 0 | 0 | 1 | 0 | VDD_RF = 4.5 V, VDD_A = 3.5 V, VDD_X = 3.4 V | ||||
0B | 0 | 0 | 0 | 1 | VDD_RF = 4.4 V, VDD_A = 3.5 V, VDD_X = 3.4 V | ||||
0B | 0 | 0 | 0 | 0 | VDD_RF = 4.3 V, VDD_A = 3.5 V, VDD_X = 3.4 V |
REGISTER | OPTION BITS SETTING IN CONTROL REGISTER | ACTION | |||||||
---|---|---|---|---|---|---|---|---|---|
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | ||
00 | 0 | 3-V system | |||||||
0B | 0 | Manual regulator setting | |||||||
0B | 0 | 1 | 1 | 1 | VDD_RF = 3.4 V, VDD_A = 3.4 V, VDD_X = 3.4 V | ||||
0B | 0 | 1 | 1 | 0 | VDD_RF = 3.3 V, VDD_A = 3.3 V, VDD_X = 3.3 V | ||||
0B | 0 | 1 | 0 | 1 | VDD_RF = 3.2 V, VDD_A = 3.2 V, VDD_X = 3.2 V | ||||
0B | 0 | 1 | 0 | 0 | VDD_RF = 3.1 V, VDD_A = 3.1 V, VDD_X = 3.1 V | ||||
0B | 0 | 0 | 1 | 1 | VDD_RF = 3.0 V, VDD_A = 3.0 V, VDD_X = 3.0 V | ||||
0B | 0 | 0 | 1 | 0 | VDD_RF = 2.9 V, VDD_A = 2.9 V, VDD_X = 2.9 V | ||||
0B | 0 | 0 | 0 | 1 | VDD_RF = 2.8 V, VDD_A = 2.8 V, VDD_X = 2.8 V | ||||
0B | 0 | 0 | 0 | 0 | VDD_RF = 2.7 V, VDD_A = 2.7 V, VDD_X = 2.7 V |
REGISTER | OPTION BITS SETTING IN CONTROL REGISTER | ACTION | |||||||
---|---|---|---|---|---|---|---|---|---|
B7 | B6 | B5 | B4 | B3 | B2 (1) | B1 | B0 | ||
00 | 1 | 5-V system | |||||||
0B | 1 | x | 1 | 1 | Automatic regulator setting with 250-mV difference | ||||
0B | 1 | x | 1 | 0 | Automatic regulator setting with 350-mV difference | ||||
0B | 1 | x | 0 | 0 | Automatic regulator setting with 400-mV difference |
REGISTER | OPTION BITS SETTING IN CONTROL REGISTER | ACTION | |||||||
---|---|---|---|---|---|---|---|---|---|
B7 | B6 | B5 | B4 | B3 | B2 (1) | B1 | B0 | ||
00 | 0 | 3-V system | |||||||
0B | 1 | x | 1 | 1 | Automatic regulator setting with 250-mV difference | ||||
0B | 1 | x | 1 | 0 | Automatic regulator setting with 350-mV difference | ||||
0B | 1 | x | 0 | 0 | Automatic regulator setting with 400-mV difference |