ZHCS761F December 2011 – May 2017 TRF7962A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tLO/HI | DATA_CLK time, high or low (one half of DATA_CLK at 50% duty cycle) | Depends on capacitive load on the I/O lines (1) | 50 | 62.5 | 250 | ns |
tSTE,LEAD | Slave select lead time, slave select low to clock | 200 | ns | |||
tSTE,LAG | Slave select lag time, last clock to slave select high | 200 | ns | |||
tSU,SI | MOSI input data setup time | 15 | ns | |||
tHD,SI | MOSI input data hold time | 15 | ns | |||
tSU,SO | MISO input data setup time | 15 | ns | |||
tHD,SO | MISO input data hold time | 15 | ns | |||
tVALID,SO | MISO output data valid time | DATA_CLK edge to MISO valid, CL = <30 pF | 30 | 50 | 75 | ns |