ZHCS761F December   2011  – May 2017 TRF7962A

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
    4. 1.4 应用框图
  2. 2修订历史记录
  3. 3Device Characteristics
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagrams
    2. 4.2 Signal Descriptions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Thermal Resistance Characteristics
    6. 5.6 Switching Characteristics
  6. 6Detailed Description
    1. 6.1  Functional Block Diagram
    2. 6.2  Power Supplies
    3. 6.3  Supply Arrangements
    4. 6.4  Supply Regulator Settings
    5. 6.5  Power Modes
    6. 6.6  Receiver – Analog Section
      1. 6.6.1 Main and Auxiliary Receiver
      2. 6.6.2 Receiver Gain and Filter Stages
    7. 6.7  Receiver – Digital Section
      1. 6.7.1 Received Signal Strength Indicator (RSSI)
        1. 6.7.1.1 Internal RSSI – Main and Auxiliary Receivers
        2. 6.7.1.2 External RSSI
    8. 6.8  Oscillator Section
    9. 6.9  Transmitter - Analog Section
    10. 6.10 Transmitter - Digital Section
    11. 6.11 Transmitter – External Power Amplifier or Subcarrier Detector
    12. 6.12 Communication Interface
      1. 6.12.1 General Introduction
      2. 6.12.2 FIFO Operation
      3. 6.12.3 Parallel Interface Mode
      4. 6.12.4 Reception of Air Interface Data
      5. 6.12.5 Data Transmission to MCU
      6. 6.12.6 Serial Interface Communication (SPI)
        1. 6.12.6.1 Serial Interface Mode Without Slave Select (SS)
        2. 6.12.6.2 Serial Interface Mode With Slave Select (SS)
      7. 6.12.7 Direct Mode
    13. 6.13 Direct Commands from MCU to Reader
      1. 6.13.1  Command Codes
      2. 6.13.2  Reset FIFO (0x0F)
      3. 6.13.3  Transmission With CRC (0x11)
      4. 6.13.4  Transmission Without CRC (0x10)
      5. 6.13.5  Transmit Next Time Slot (0x14)
      6. 6.13.6  Block Receiver (0x16)
      7. 6.13.7  Enable Receiver (0x17)
      8. 6.13.8  Test Internal RF (RSSI at RX Input With TX On) (0x18)
      9. 6.13.9  Test External RF (RSSI at RX Input With TX Off) (0x19)
      10. 6.13.10 Register Preset
    14. 6.14 Register Description
      1. 6.14.1 Register Overview
        1. 6.14.1.1 Main Configuration Registers
          1. 6.14.1.1.1 Chip Status Control Register (0x00)
          2. 6.14.1.1.2 ISO Control Register (0x01)
        2. 6.14.1.2 Protocol Subsetting Registers
          1. 6.14.1.2.1 TX Pulse Length Control Register (0x06)
          2. 6.14.1.2.2 RX No Response Wait Time Register (0x07)
          3. 6.14.1.2.3 RX Wait Time Register (0x08)
          4. 6.14.1.2.4 Modulator and SYS_CLK Control Register (0x09)
          5. 6.14.1.2.5 RX Special Setting Register (0x0A)
          6. 6.14.1.2.6 Regulator and I/O Control Register (0x0B)
        3. 6.14.1.3 Status Registers
          1. 6.14.1.3.1 IRQ Status Register (0x0C)
          2. 6.14.1.3.2 Collision Position and Interrupt Mask Registers (0x0D and 0x0E)
          3. 6.14.1.3.3 RSSI Levels and Oscillator Status Register (0x0F)
        4. 6.14.1.4 Test Registers
          1. 6.14.1.4.1 Test Register (0x1A)
          2. 6.14.1.4.2 Test Register (0x1B)
        5. 6.14.1.5 FIFO Control Registers
          1. 6.14.1.5.1 FIFO Status Register (0x1C)
          2. 6.14.1.5.2 TX Length Byte1 Register (0x1D) and TX Length Byte2 Register (0x1E)
  7. 7Applications, Implementation, and Layout
    1. 7.1 TRF7962A Reader System Using SPI With SS Mode
      1. 7.1.1 General Application Considerations
      2. 7.1.2 Schematic
    2. 7.2 System Design
      1. 7.2.1 Layout Considerations
      2. 7.2.2 Impedance Matching TX_Out (Pin 5) to 50 Ω
      3. 7.2.3 Reader Antenna Design Guidelines
  8. 8器件和文档支持
    1. 8.1 入门和后续步骤
    2. 8.2 器件命名规则
    3. 8.3 工具和软件
    4. 8.4 文档支持
    5. 8.5 社区资源
    6. 8.6 商标
    7. 8.7 静电放电警告
    8. 8.8 出口管制提示
    9. 8.9 Glossary
  9. 9机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Supply Regulator Settings

The input supply voltage mode of the reader must be selected. This is done in the Chip Status Control register (0x00). Bit 0 in register 0x00 selects either 5-V or 3-V input supply voltage. The default configuration is 5 V, which reflects an operating supply voltage range of 4.3 V to 5.5 V. If the supply voltage is below 4.3 V, the 3-V configuration should be used.

The various regulators can be configured to operate in automatic or manual mode. This is done in the

Regulator and I/O Control register (0x0B) (see Table 6-1 and Table 6-2).

Table 6-1 Supply Regulator Setting: 5-V System

REGISTER ADDRESSOPTION BITS SETTING IN REGULATOR CONTROL REGISTER(1)COMMENTS
B7B6B5B4B3B2B1B0
Automatic Mode (default)
0B 1 x x x x x 1 1 Automatic regulator setting with 250-mV difference
0B 1 x x x x x 1 0 Automatic regulator setting with 350-mV difference
0B 1 x x x x x 0 0 Automatic regulator setting with 400-mV difference
Manual Mode
0B 0 x x x x 1 1 1 VDD_RF = 5 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 1 1 0 VDD_RF = 4.9 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 1 0 1 VDD_RF = 4.8 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 1 0 0 VDD_RF = 4.7 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 0 1 1 VDD_RF = 4.6 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 0 1 0 VDD_RF = 4.5 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 0 0 1 VDD_RF = 4.4 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 0 0 0 VDD_RF = 4.3 V, VDD_A = 3.4 V, VDD_X = 3.4 V
x = don't care

Table 6-2 Supply Regulator Setting: 3-V System

REGISTER ADDRESSOPTION BITS SETTING IN REGULATOR CONTROL REGISTER(1)COMMENTS
B7B6B5B4B3B2B1B0
Automatic Mode (default)
0B 1 x x x x x 1 1 Automatic regulator setting with 250-mV difference
0B 1 x x x x x 1 0 Automatic regulator setting with 350-mV difference
0B 1 x x x x x 0 0 Automatic regulator setting with 400-mV difference
Manual Mode
0B 0 x x x x 1 1 1 VDD_RF = 3.4 V, VDD_A = 3.4 V, VDD_X = 3.4 V
0B 0 x x x x 1 1 0 VDD_RF = 3.3 V, VDD_A = 3.3 V, VDD_X = 3.3 V
0B 0 x x x x 1 0 1 VDD_RF = 3.2 V, VDD_A = 3.2 V, VDD_X = 3.2 V
0B 0 x x x x 1 0 0 VDD_RF = 3.1 V, VDD_A = 3.1 V, VDD_X = 3.1 V
0B 0 x x x x 0 1 1 VDD_RF = 3.0 V, VDD_A = 3.0 V, VDD_X = 3.0 V
0B 0 x x x x 0 1 0 VDD_RF = 2.9 V, VDD_A = 2.9 V, VDD_X = 2.9 V
0B 0 x x x x 0 0 1 VDD_RF = 2.8 V, VDD_A = 2.8 V, VDD_X = 2.8 V
0B 0 x x x x 0 0 0 VDD_RF = 2.7 V, VDD_A = 2.7 V, VDD_X = 2.7 V

The regulator configuration function adjusts the regulator outputs by default to 250 mV below VIN level, but not higher than 5 V for VDD_RF, 3.4 V for VDD_A and VDD_X. This ensures the highest possible supply voltage for the RF output stage while maintaining an adequate PSRR (power supply rejection ratio).

To further improve the PSRR, it is possible to increase the target voltage difference across VDD_X and VDD_A from its default to 350 mV or even 400 mV (for details, see Regulator and I/O Control register 0x0B definition and Table 6-2.)