ZHCSPA2A July 2023 – December 2023 TPSM828301 , TPSM828302 , TPSM828303
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.25 | 5.5 | V | |
VOUT | Output voltage range | 0.5 | 4.5 | V | |
CIN | Effective input capacitance (1) | 3 | µF | ||
COUT | Effective output capacitance (1) | 12 | 200 | µF | |
IOUT | Output current range; TPSM828301 | 1 | A | ||
IOUT | Output current range; TPSM828302 | 2 | A | ||
IOUT | Output current range; TPSM828303 (2) | 3 | A | ||
IPG | Power-good input current capability | 1 | mA | ||
TJ | Operating junction temperature(2) | –40 | 125 | °C |