ZHCSPA2A July 2023 – December 2023 TPSM828301 , TPSM828302 , TPSM828303
PRODUCTION DATA
The following section discusses the design of the external components to complete the power supply design for several input and output voltage options by using typical applications as a reference.
The TPSM82830x is a synchronous step-down converter power module, where the required power inductor is integrated inside the package. The inductance value is 0.47 µH with a ±20% tolerance for the RDS package. The family members within a package category are pin-to-pin and BOM-to-BOM compatible with each other.