ZHCSLX4A October 2020 – December 2020 TPSM41615
PRODUCTION DATA
The current limit of the TPSM41615 is internally set to 23 A (typ.) by leaving the ILIM pin open. Connecting a resistor between the ILIM pin and AGND adjusts the current limit threshold lower. Refer to Table 7-12 for current limit adjustment values.
CURRENT LIMIT REDUCTION | 10 % | 20 % | 30 % | 40 % | 50 % |
---|---|---|---|---|---|
RILIM (kΩ) | 191 | 118 | 78.7 | 54.9 | 37.4 |