ZHCSLX4A October 2020 – December 2020 TPSM41615
PRODUCTION DATA
The TPSM41615 requires a minimum input capacitance of 88 µF of ceramic type. Use only high-quality ceramic type X5R or X7R capacitors with sufficient voltage rating. An additional 100 µF of non-ceramic, bulk capacitance is recommended for applications with transient load requirements. The voltage rating of input capacitors must be greater than the maximum input voltage. Table 7-10 includes a preferred list of capacitors by vendor.
VENDOR(1) | SERIES | PART NUMBER | CAPACITOR CHARACTERISTICS | ||
---|---|---|---|---|---|
WORKING VOLTAGE (V) | CAPACITANCE (µF) (3) | ESR (mΩ) (2) | |||
TDK | X7R | C3225X7R1E226M250AB | 25 | 22 | 2 |
Murata | X7R | GRM32ER71E226KE15L | 25 | 22 | 2 |
Panasonic | ZA | EEHZA1H101P | 50 | 100 | 28 |