ZHCSLX4A October 2020 – December 2020 TPSM41615
PRODUCTION DATA
For the TPSM41615 device, the soft-start time controls the inrush current required to charge the output capacitors during start-up. When the device is enabled, the output voltage ramps from 0 V to the set-point voltage in the time selected by the SS pin. The device offers 10 selectable soft start options ranging from 0.5 ms to 32 ms. See Table 7-9 for details.
SS TIME | 0.5 ms | 1 ms | 2 ms | 4 ms | 5 ms | 8 ms | 12 ms | 16 ms | 24 ms | 32 ms |
RESISTOR VALUE (kΩ) | 0 | 8.66 | 15.4 | OPEN | 23.7 | 34.8 | 51.1 | 78.7 | 121 | 187 |