ZHCSRP2B February 2023 – December 2023 TPS7H3302-SEP , TPS7H3302-SP
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For TPS7H3302, a minimum of 420 mV (VLDOINMIN – VTTMAX) is needed in order to support a Gm driven sourcing current of 2 A based on the specified dropout voltage maximum at VDDQSNS = 1.5 V. Because the TPS7H3302 is essentially a Gm-driven LDO, its impedance characteristics are both a function of the 1/Gm and RDS(on) of the sourcing MOSFET (see TPS7H3302 Impedance Characteristics). The current inflection point of the design is between 3 A and 4 A. When ISRC is less than the inflection point, the LDO is considered to be operating in the Gm region; when ISRC is greater than the inflection point but less than the overcurrent limit point, the LDO is operating in the RDS(on) region. The typical sourcing RDS(on) is 154 mΩ with VIN = 3 V and TJ = 125°C.